| Items |
SUCSTBY204/F Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
SUCSTBY204/FVSL525 Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
SUCSTBY204/FVSL613 Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
SUCSTBY204-12/F Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
SUCSTBY204-12/FVSL525 Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
|||||
| UPC Code | N/A | |||||||||
| Bore Size | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 3/4 in | N/A 3/4 in | |||||
| Bearing Number | N/A SUC204/F | N/A SUC204/FVSL525 | N/A SUC204/FVSL613 | N/A SUC204-12/F | N/A SUC204-12/FVSL525 | |||||
| Housing Width A | N/A 1.142 in29.0 mm | |||||||||
| Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
| Static Load Rating | N/A 1203 lbf5350 N | |||||||||
| Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Graphite Solid Lube | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Graphite Solid Lube | |||||
| Total Length L | N/A 2.880 in73.2 mm | |||||||||
| Total Height H2 | N/A 2.523 in64.1 mm | |||||||||
| Bolt Hole Spacing J | N/A 2.000 in50.8 mm | |||||||||
| Dimension L1 | N/A 0.000 in0.0 mm | |||||||||
| Base to Center Height H | N/A 1.313 in33.3 mm | |||||||||
| Foot Height H1 | N/A 0.000 in0.0 mm | |||||||||
| Center of Bearing from Bearing End S | N/A 0.500 in12.7 mm | |||||||||
| Inner Ring Width B | N/A 1.220 in31.0 mm | |||||||||
| Weight | N/A 0.6 Kg1.2 lb | |||||||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction |
N/A
Tapped Base |
|||||||||
| Bearing Style | N/A | |||||||||
|
|
||||||||||