| Items |
SUCAFB204-12/F Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCAFB204-12/FVSL525 Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCAFB204-12/FVSL613 Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCAFB204-12-IP69K/F Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCAFB204-12-IP69K/FVSL613 Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking |
|||||
| UPC Code | N/A | |||||||||
| Bore Size | N/A 3/4 in | |||||||||
| Bearing Number | N/A SUC204-12/F | N/A SUC204-12/FVSL525 | N/A SUC204-12/FVSL613 | N/A SUC204-12-IP69K/F | N/A SUC204-12-IP69K/FVSL613 | |||||
| Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Graphite Solid Lube | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | |||||
| Total Length L | N/A 2.500 in63.5 mm | |||||||||
| Total Height H | N/A 4.250 in108.0 mm | |||||||||
| Total Width | N/A 1.314 in33.4 mm | |||||||||
| Bolt Hole Spacing J | N/A 1.500 in38.1 mm | |||||||||
| Bolt Hole Size N | N/A 0.406 in10.3 mm | |||||||||
| Flange Thickness A1 | N/A 0.310 in7.9 mm | |||||||||
| Housing Width A | N/A 0.950 in24.1 mm | |||||||||
| Center of Bearing from Bearing End S | N/A 0.500 in12.7 mm | |||||||||
| Inner Ring Width B | N/A 1.220 in31.0 mm | |||||||||
| Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
| Static Load Rating | N/A 1203 lbf5350 N | |||||||||
| Weight | N/A 0.7 Kg1.5 lb | |||||||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction |
N/A
Three-Bolt Flange |
|||||||||
| Bearing Style | N/A Ball Bearing | |||||||||
|
|
||||||||||