Print Back
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
Items Corrosion TwoBolt-Family Picture Ball Bearing
SUCCFL207-23/FVSL613
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless
SUCSFL203/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless
SUCSFL203-10/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless
SUCSFL203-15M/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless
SUCSFL203-8/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 1 7/16 in N/A 17 mm N/A 5/8 in N/A 15 mm N/A 1/2 in
Lubrication Type N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease
Total Length H N/A 6.339 in161.0 mm N/A 4.449 in113.0 mm N/A 4.449 in113.0 mm N/A 4.449 in113.0 mm N/A 4.449 in113.0 mm
Total Height L N/A 3.346 in85.0 mm N/A 2.362 in60.0 mm N/A 2.362 in60.0 mm N/A 2.362 in60.0 mm N/A 2.362 in60.0 mm
Bolt Hole Spacing J N/A 5.118 in130.0 mm N/A 3.543 in90.0 mm N/A 3.543 in90.0 mm N/A 3.543 in90.0 mm N/A 3.543 in90.0 mm
Housing Width A N/A 1.339 in34.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm
Bolt Hole Size N N/A 0.551 in14.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm
Center of Bearing from Housing End A2 N/A 0.748 in19.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm
Center of Bearing from Bearing End S N/A 0.689 in17.5 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.689 in42.9 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm
Static Load Rating N/A 2766 lbf12300 N N/A 1203 lbf5350 N N/A 5350 N N/A 5350 N N/A 5350 N
Dynamic Load Rating N/A 4901 lbf21800 N N/A 2451 lbf10900 N N/A 10900 N N/A 10900 N N/A 10900 N
Weight N/A 1.2 Kg2.6 lb N/A 0.5 Kg N/A 0.5 Kg N/A 0.5 Kg N/A 0.5 Kg
Locking Style N/A Set Screw Locking
Housing Construction N/A Two-Bolt Flange
Bearing Style N/A