Print Back
QFU4LKST205-16--5-
Corrosion-Resistant-Stainless-Steel-TakeUp-Line-Drawing
Unit of Measure
Items FA-Poly-Round-Machined-Stainless-Take-Up-with-Locking-Sleeve-A
FAU4LKAT204-12
Corrosion Resistant Hygienic Take-Up Mounted Bearings - Poly-Round®
Blue-Poly-TakeUp-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A
FAU4LKBT204-12
Corrosion Resistant Hygienic Take-Up Mounted Bearings - Poly-Round®
FAU4LKHEAT--2-
FAU4LKHEAT204-12
Corrosion Resistant Hygienic Take-Up Mounted Bearings - Poly-Round®
FAU4LKHEST--2-
FAU4LKHEST204-12
Corrosion-Resistant Take-Up Mounted Bearings - Poly-Round®
FAU4LKHVAT--2-
FAU4LKHVAT204-12
Corrosion Resistant Hygienic Take-Up Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US)
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FAU4LKHE204-12 N/A FAU4LKHE204-12 N/A FAU4LKHV204-12
DoubleLock® Style N/A Standard N/A Standard N/A HE – High Temp. Expansion N/A HE – High Temp. Expansion N/A HV – High Temp. Fixed
Total Length L N/A 3.688 in93.7 mm N/A 3.688 in93.7 mm N/A 3.688 in93.7 mm N/A 3.504 in89.0 mm N/A 3.688 in93.7 mm
Total Height H N/A 3.620 in92.2 mm N/A 3.625 in92.2 mm N/A 3.620 in92.2 mm N/A 3.504 in89.0 mm N/A 3.620 in92.2 mm
Adjustment Screw Bore N N/A 0.656 in16.7 mm N/A 0.656 in16.7 mm N/A 0.656 in16.7 mm N/A 0.748 in19.0 mm N/A 0.656 in16.7 mm
Openinig Width N1 N/A 0.620 in15.7 mm N/A 0.625 in15.9 mm N/A 0.620 in15.7 mm N/A 0.709 in18.0 mm N/A 0.620 in15.7 mm
Openinig Width N2 N/A 1.438 in36.6 mm N/A 1.438 in36.5 mm N/A 1.438 in36.6 mm N/A 1.260 in32.0 mm N/A 1.438 in36.6 mm
Housing Width A N/A 1.220 in31.0 mm N/A 1.380 in35.1 mm N/A 1.220 in31.0 mm N/A 1.260 in32.0 mm N/A 1.220 in31.0 mm
Slot Width A1 N/A 0.540 in13.7 mm N/A 0.540 in13.7 mm N/A 0.540 in13.7 mm N/A 0.472 in12.0 mm N/A 0.540 in13.7 mm
Socket Width A2 N/A N/A N/A N/A 0.906 in23.0 mm N/A
Pitch Height H1 N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 2.992 in76.0 mm N/A 3.000 in76.2 mm
Height H2 N/A 2.250 in57.2 mm N/A 2.750 in69.9 mm N/A 2.250 in57.2 mm N/A 1.811 in46.0 mm N/A 2.250 in57.2 mm
Shaft Length L1 N/A 2.375 in60.3 mm N/A 2.375 in60.5 mm N/A 2.375 in60.3 mm N/A 2.323 in59.0 mm N/A 2.375 in60.3 mm
Dimension L2 N/A 0.380 in9.7 mm N/A 0.438 in11.2 mm N/A 0.380 in9.7 mm N/A 0.354 in9.0 mm N/A 0.380 in9.7 mm
Slot Length L3 N/A N/A N/A N/A 1.732 in44.0 mm N/A
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm N/A 1.346 in34.2 mm N/A 1.567 in39.8 mm N/A 1.567 in39.8 mm N/A 1.346 in34.2 mm
Weight N/A 1.4 Kg3.10 lb N/A 0.4 Kg0.8 lb N/A N/A N/A
Housing Construction N/A Take-Up