| Items |
FAU4LKAFL204-12 Corrosion Resistant Hygienic Two-Bolt Flanged Mounted Bearings - Poly-Round® |
FAU4LKBFL204-12 Corrosion Resistant Hygienic Two-Bolt Flanged Mounted Bearings - Poly-Round® |
FAU4LKBFLQK204-12 Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round® |
FAU4LKHEAFL204-12 Corrosion Resistant Hygienic Two-Bolt Flanged Mounted Bearings - Poly-Round® |
FAU4LKHESFL204-12 Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round® |
|||||
| Bore Size | N/A 3/4 in | |||||||||
| Bearing Style | N/A FA – Food Safe (US) | |||||||||
| DoubleLock® Style | N/A Standard | N/A Standard | N/A Standard | N/A HE – High Temp. Expansion | N/A HE – High Temp. Expansion | |||||
| Total Length H | N/A 4.407 in112.0 mm | N/A 4.407 in112.0 mm | N/A 4.407 in111.9 mm | N/A 4.407 in112.0 mm | N/A 4.449 in113.0 mm | |||||
| Total Height L | N/A 2.421 in61.5 mm | N/A 2.690 in68.3 mm | N/A 2.690 in68.3 mm | N/A 2.421 in61.5 mm | N/A 2.362 in60.0 mm | |||||
| Total Widtht | N/A | |||||||||
| Bolt Hole Spacing J | N/A 3.532 in89.7 mm | N/A 3.532 in89.7 mm | N/A 3.532 in89.7 mm | N/A 3.532 in89.7 mm | N/A 3.543 in90.0 mm | |||||
| Base Thickness A1 | N/A 0.438 in11.2 mm | N/A 0.438 in11.2 mm | N/A 1.059 in26.9 mm | N/A 0.438 in11.2 mm | N/A 0.394 in10.0 mm | |||||
| Housing Width A | N/A 0.950 in24.1 mm | N/A 0.950 in24.1 mm | N/A 1.563 in39.7 mm | N/A 0.950 in24.1 mm | N/A 1.024 in26.0 mm | |||||
| Bolt Hole Size N | N/A 0.406 in10.3 mm | N/A 0.406 in10.3 mm | N/A 0.406 in10.3 mm | N/A 0.406 in10.3 mm | N/A 0.472 in12.0 mm | |||||
| Center of Bearing from Housing End A2 | N/A 0.594 in15.1 mm | N/A 0.594 in15.1 mm | N/A 1.220 in31.0 mm | N/A 0.594 in15.1 mm | N/A 0.591 in15.0 mm | |||||
| Center of Bearing from Bearing End S | N/A 0.437 in11.1 mm | |||||||||
| Locking Sleeve Width B1 | N/A 1.346 in34.2 mm | N/A 1.346 in34.2 mm | N/A 1.346 in34.2 mm | N/A 1.567 in39.8 mm | N/A 1.567 in39.8 mm | |||||
| Weight | N/A 3.30 Kg7.3 lb | N/A 0.2 Kg0.5 lb | N/A 0.2 Kg0.5 lb | N/A 0.4 Kg0.9 lb | N/A 0.4 Kg0.9 lb | |||||
| Housing Construction |
N/A
Two-Bolt Flange |
|||||||||
|
|
||||||||||