Print Back
Family Picture - Blue Poly 4 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Unit of Measure
Items Blue-Poly-4-Bolt-Quiklean-with-FA-Poly-Round-with-Locking-Sleeve-A
FAU4LKBFQK204-12
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
FAU4LKSFQK--2-
FAU4LKSFQK204-12
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
FEU4LKBFQK--2-
FEU4LKBFQK204-12
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
FEU4LKSFQK--2-
FEU4LKSFQK204-12
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
Blue-Poly-4-Bolt-Quiklean-Housing-with-NA-Poly-Round-Insert-with-Locking-Sleeve-A
NAU4LKBFQK204-12
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe) N/A NA – Food Safe
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FEU4LK204-12 N/A FEU4LK204-12 N/A NAU4LK204-12
Housing Material N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer)
Total Length L N/A 3.375 in85.9 mm
Total Height L N/A 3.375 in85.9 mm
Bolt Hole Spacing J N/A 2.500 in63.5 mm
Base Thickness A1 N/A
Housing Width A N/A 1.571 in39.9 mm N/A 1.531 in38.9 mm N/A 1.571 in39.9 mm N/A 1.531 in38.9 mm N/A 1.571 in39.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm
Locking Collar Outside Diameter d1 N/A 1.614 in41.0 mm
Weight N/A 0.3 Kg0.6 lb N/A 0.9 Kg1.9 lb N/A 0.3 Kg0.6 lb N/A 0.9 Kg1.9 lb N/A 0.3 Kg0.6 lb
Housing Construction N/A Four-Bolt Square Flange