Print Back
Family Picture - Blue Poly 2 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-2-bolt---NAU4LKSFLQK
Unit of Measure
Items Blue-Poly-2-Bolt-Quiklean-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A
FAU4LKBFLQK204-12
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
FAU4LKSFLQK--2-
FAU4LKSFLQK204-12
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
ONU4LKSFLQK205-16--2-
FAU4LKSFLSQK204-12
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
FEU4LKBFLQK
FEU4LKBFLQK204-12
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
FEU4LKSFLQK--2-
FEU4LKSFLQK204-12
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe)
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FEU4LK204-12 N/A FEU4LK204-12
Housing Material N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel
Total Length H N/A 4.407 in111.9 mm N/A 4.407 in111.9 mm N/A 3.562 in90.5 mm N/A 4.407 in111.9 mm N/A 4.407 in111.9 mm
Total Height L N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm N/A 2.418 in61.4 mm N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm
Bolt Hole Spacing J N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 2.812 in71.4 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm
Base Thickness A1 N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm N/A 0.920 in23.4 mm N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm
Housing Width A N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm N/A 1.530 in38.9 mm N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.344 in8.7 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm
Locking Collar Outside Diameter d1 N/A 1.614 in41.0 mm
Weight N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.3 lb N/A 0.5 Kg1.1 lb N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.3 lb
Housing Construction N/A Two-Bolt Flange