Print Back
Family Picture - Blue Poly 3 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Corrosion-Resistant-Stainless-Steel-QuiKlean-3-bolt---NAU4LKSFBQK
Unit of Measure
Items Blue-Poly-3-Bolt-Quiklean-Housing-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A
FAU4LKBFBQK204-12
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
Image Coming Soon
FAU4LKSFBQK204-12
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
FEU4LKBFBQK
FEU4LKBFBQK204-12
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
Image Coming Soon
FEU4LKSFBQK204-12
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
NAU4LKBFBQK206--2-
NAU4LKBFBQK204-12
Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe) N/A NA – Food Safe
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FEU4LK204-12 N/A FEU4LK204-12 N/A NAU4LK204-12
Housing Material N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer)
Total Length L N/A 2.560 in65.0 mm N/A 2.500 in63.5 mm N/A 2.560 in65.0 mm N/A 2.500 in63.5 mm N/A 2.560 in65.0 mm
Total Height H N/A 4.340 in110.2 mm N/A 4.250 in108.0 mm N/A 4.340 in110.2 mm N/A 4.250 in108.0 mm N/A 4.340 in110.2 mm
Bolt Hole Spacing J N/A 1.500 in38.1 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Flange Thickness A1 N/A 1.063 in27.0 mm N/A 0.813 in20.7 mm N/A 1.063 in27.0 mm N/A 0.813 in20.7 mm N/A 1.063 in27.0 mm
Housing Width A N/A 1.575 in40.0 mm N/A 1.531 in38.9 mm N/A 1.575 in40.0 mm N/A 1.531 in38.9 mm N/A 1.575 in40.0 mm
Dimension H1 N/A 1.688 in42.7 mm N/A 1.688 in42.9 mm N/A 1.688 in42.7 mm N/A 1.688 in42.9 mm N/A 1.688 in42.7 mm
Dimension J1 N/A 0.875 in22.4 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm
Locking Collar Outside Diameter d1 N/A 1.614 in41.0 mm
Weight N/A 0.2 Kg0.5 lb N/A 0.7 Kg1.600 lb N/A 0.2 Kg0.5 lb N/A 0.7 Kg1.600 lb N/A 0.2 Kg0.5 lb
Housing Construction N/A Three-Bolt Flange