Print Back
(Product only available in the US and Canada at this time)
timken-quiklean-ball-bearing-unit-2bolt-IP69K-group-photo
Unit of Measure
Items timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-2-bolt-BFLQK206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBFLQK204-12-IP69K/F
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-2-bolt-BFLQK206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBFLQK204-12-IP69K/FVSL613
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-2-bolt-SFLQK206-SUC206-insert-IP69K-F-seal-angle
SUCSFLQK204-12-IP69K/F
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-2-bolt-SFLQK206-SUC206-insert-IP69K-F-seal-angle
SUCSFLQK204-12-IP69K/FVSL613
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-2-bolt-SFLQK206-SUC206-insert-IP69K-F-seal-angle
SUCSFLSQK204-12-IP69K/F
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Cast Stainless Steel N/A Cast Stainless Steel
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length H N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 3.562 in90.5 mm
Total Height L N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm N/A 2.420 in61.5 mm N/A 2.418 in61.4 mm
Bolt Hole Spacing J N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 2.812 in71.4 mm
Base Thickness A1 N/A 1.059 in26.9 mm N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm N/A 0.940 in23.9 mm N/A 0.920 in23.4 mm
Housing Width A N/A 1.563 in39.7 mm N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm N/A 1.530 in38.9 mm N/A 1.530 in38.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.344 in8.7 mm
Center of Bearing from Housing End A2 N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm
Center of Bearing from Bearing End S N/A 0.5 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Weight N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.400 lb N/A 0.6 Kg1.400 lb N/A 0.5 Kg1.2 lb
Housing Construction N/A Two-Bolt Flange
Bearing Style N/A Ball Bearing