| Items |
SUCBFQK204-12/F Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCBFQK204-12/FVSL613 Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCBFQK204-12-IP69K/F Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCBFQK204-12-IP69K/FVSL613 Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
SUCSFQK204-12/F Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking |
|||||
| Bore Size | N/A 3/4 in | |||||||||
| Housing Material | N/A Blue Thermoset (Polymer) | N/A Blue Thermoset (Polymer) | N/A Blue Thermoset (Polymer) | N/A Blue Thermoset (Polymer) | N/A Cast Stainless Steel | |||||
| Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | |||||
| Bearing Number | N/A SUC204-12/F | N/A SUC204-12/FVSL613 | N/A SUC204-12-IP69K/F | N/A SUC204-12-IP69K/FVSL613 | N/A SUC204-12/F | |||||
| Total Length L | N/A 3.375 in85.9 mm | |||||||||
| Total Height L | N/A 3.375 in85.9 mm | |||||||||
| Total Width | N/A 1.940 in49.3 mm | N/A 1.940 in49.3 mm | N/A 1.940 in49.3 mm | N/A 1.940 in49.3 mm | N/A 1.814 in46.1 mm | |||||
| Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
| Static Load Rating | N/A 1203 lbf5350 N | |||||||||
| Bolt Hole Spacing J | N/A 2.500 in63.5 mm | |||||||||
| Housing Width A | N/A 1.571 in39.9 mm | N/A 1.571 in39.9 mm | N/A 1.571 in39.9 mm | N/A 1.571 in39.9 mm | N/A 1.531 in38.9 mm | |||||
| Bolt Hole Size N | N/A 0.406 in10.3 mm | |||||||||
| Center of Bearing from Housing End A2 | N/A 1.220 in31.0 mm | N/A 1.220 in31.0 mm | N/A 1.220 in31.0 mm | N/A 1.220 in31.0 mm | N/A 1.094 in27.8 mm | |||||
| Center of Bearing from Bearing End S | N/A 0.500 in12.7 mm | |||||||||
| Inner Ring Width B | N/A 1.220 in31.0 mm | |||||||||
| Weight | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.9 Kg2 lb | |||||
| Housing Construction |
N/A
Four-Bolt Square Flange |
|||||||||
| Bearing Style | N/A Ball Bearing | N/A Ball Bearing | N/A | N/A | N/A | |||||
|
|
||||||||||