| Items |
88345001157 GD107 |
88345001159 GD108 |
88345001163 GD115 |
88345001165 GD200 |
88345001167 GD203 |
|||||
| Assembly Bolts | N/A 1/2 (4) | N/A 1/2 (4) | N/A 1/2 (4) | N/A 1/2 (4) | N/A 5/8 (4) | |||||
| Weight | N/A 14.50 lb | N/A 14 lb | N/A 22.5 lb | N/A 22.00 lb | N/A 30.500 lb | |||||
| Shaft Size | N/A 1-7/16 in | N/A 1-1/2 in | N/A 1-15/16 in | N/A 2 in | N/A 2-3/16 in | |||||
| Outside Diameter | N/A 4.5000 in | N/A 4.5000 in | N/A 5.2500 in | N/A 5.2500 in | N/A 6.0000 in | |||||
| Length | N/A 6.188 in | N/A 6.188 in | N/A 8.000 in | N/A 8.000 in | N/A 8.625 in | |||||
| UPC Code | N/A 883450011570 | N/A 883450011594 | N/A 883450011631 | N/A 883450011655 | N/A 883450011679 | |||||
| UPC Number | N/A 883450011570 | N/A 883450011594 | N/A 883450011631 | N/A 883450011655 | N/A 883450011679 | |||||
| Material | N/A Cast Steel | |||||||||
| Description | N/A | |||||||||
|
|
||||||||||