| Items |
145RYL1452 Cylindrical Roller Radial Bearings - Four-Row |
145RYL1452W30BC3 Cylindrical Roller Radial Bearings - Four-Row |
145RYL1452W30BC4 Cylindrical Roller Radial Bearings - Four-Row |
160RYL1468 Cylindrical Roller Radial Bearings - Four-Row |
160RYL1467 Cylindrical Roller Radial Bearings - Four-Row |
|||||
| Bore d | N/A 145 mm | N/A 145 mm | N/A 145 mm | N/A 160 mm | N/A 160 mm | |||||
| O.D. D | N/A 225 mm8.8583 in | N/A 225 mm8.8583 in | N/A 225 mm8.8583 in | N/A 230 mm9.0551 in | N/A 230 mm9.0551 in | |||||
| Width B | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 130 mm5.1181 in | N/A 168 mm6.6142 in | |||||
| Width C | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 130 mm5.1181 in | N/A 168 mm6.6142 in | |||||
| DUR/DOR F/E | N/A 169 mm6.6535 in | N/A 169 mm6.6535 in | N/A 169 mm6.6535 in | N/A 180 mm7.0866 in | N/A 179 mm7.0472 in | |||||
| Static Load Rating Co | N/A 1832000 N412000 lbf | N/A 1832000 N412000 lbf | N/A 1832000 N412000 lbf | N/A 856000 N192400 lbf | N/A 2224000 N500000 lbf | |||||
| Dynamic Load Rating C11 | N/A 1100000 N248000 lbf | N/A 1100000 N248000 lbf | N/A 1100000 N248000 lbf | N/A 135200 N30440 lbf | N/A 1188000 N268000 lbf | |||||
| Chamfer rsmin | N/A 2 mm0.08 in | N/A 2 mm0.08 in | N/A 2 mm0.08 in | N/A 1.5 mm0.06 in | N/A 2 mm0.08 in | |||||
| Chamfer r1smin2 | N/A 2 mm0.080 in | N/A 2 mm0.080 in | N/A 2 mm0.080 in | N/A 1.5 mm0.060 in | N/A 2 mm0.080 in | |||||
| Angle of Chamfer r1smin | N/A 0 º | N/A 20 º | N/A 0 º | N/A 0 º | N/A 0 º | |||||
| Backing Shaft Diameter ds | N/A 164.2 mm6.4600 in | N/A 164.2 mm6.4600 in | N/A 164.2 mm6.4600 in | N/A 174.6 mm6.8700 in | N/A 174.5 mm6.8700 in | |||||
| Backing Housing Diameter Ds | N/A 205 mm8.0700 in | N/A 205 mm8.0700 in | N/A 205 mm8.0700 in | N/A 216 mm8.5000 in | N/A 211 mm8.310 in | |||||
| Lubrication Groove g | N/A 0 mm0 in | |||||||||
| Lubrication Hole Diameter h | N/A 0 mm0 in | |||||||||
| Number of Lubrication Holes | N/A 0 | |||||||||
| Weight | N/A 22.8195 Kg50.710 lb | N/A 22.8195 Kg50.710 lb | N/A 22.8195 Kg50.710 lb | N/A 16.65 Kg37 lb | N/A 22.86 Kg50.80 lb | |||||
| Inner-Ring Set | N/A 145ARVSL1452 | N/A 145ARVSL1452 | N/A 145ARVSL1452 | N/A 160ARVSL1468 | N/A 160ARVSL1467 | |||||
| Outer-Ring Set | N/A 169RYSL1452 | N/A 169RYSL1452 | N/A 169RYSL1452 | N/A 180RYSL1468 | N/A 179RYSL1467 | |||||
| Type | N/A RY-6 | |||||||||
|
||||||||||