Items |
![]() NNU4930MAW33 Cylindrical Roller Radial Bearings - Two-Row |
![]() NNU4932MAW33 Cylindrical Roller Radial Bearings - Two-Row |
![]() NNU4934MAW33 Cylindrical Roller Radial Bearings - Two-Row |
![]() NNU4936MAW33 Cylindrical Roller Radial Bearings - Two-Row |
![]() NNU4938MAW33 Cylindrical Roller Radial Bearings - Two-Row |
|||||
Bore d | N/A 150 mm | N/A 160 mm | N/A 170 mm | N/A 180 mm | N/A 190 mm | |||||
O.D. D | N/A 210 mm8.2677 in | N/A 220 mm8.6614 in | N/A 230 mm9.0551 in | N/A 250 mm9.8425 in | N/A 260 mm10.2362 in | |||||
Width B | N/A 60 mm2.3622 in | N/A 60 mm2.3622 in | N/A 60 mm2.3622 in | N/A 69 mm2.7165 in | N/A 69 mm2.7165 in | |||||
DUR/DOR F/E | N/A 168.5 mm6.6339 in | N/A 178.5 mm7.0276 in | N/A 188.5 mm7.4213 in | N/A 202 mm7.9528 in | N/A 212 mm8.3465 in | |||||
Static Load Rating Co | N/A 668000 N150200 lbf | N/A 692000 N155600 lbf | N/A 696000 N156200 lbf | N/A 850000 N191000 lbf | N/A 890000 N200000 lbf | |||||
Dynamic Load Rating C11 | N/A 374000 N84100 lbf | N/A 380000 N85300 lbf | N/A 376000 N84600 lbf | N/A 449000 N101000 lbf | N/A 459000 N103000 lbf | |||||
Chamfer rsmin | N/A 2 mm0.08 in | |||||||||
Chamfer r1smin2 | N/A 2 mm0.080 in | |||||||||
Backing Shaft Diameter ds | N/A 165 mm6.5000 in | N/A 175 mm6.8900 in | N/A 185 mm7.2800 in | N/A 198 mm7.8000 in | N/A 207 mm8.1500 in | |||||
Backing Housing Diameter Ds | N/A 197 mm7.7600 in | N/A 207 mm8.1500 in | N/A 217 mm8.5400 in | N/A 232 mm9.1300 in | N/A 242 mm9.53 in | |||||
Lubrication Groove g | N/A 6.8 mm0.27 in | N/A 6.8 mm0.27 in | N/A 6.8 mm0.27 in | N/A 9.6 mm0.38 in | N/A 9.6 mm0.38 in | |||||
Lubrication Hole Diameter h | N/A 3.0 mm0.12 in | N/A 3.0 mm0.12 in | N/A 3.0 mm0.12 in | N/A 4.5 mm0.18 in | N/A 4.5 mm0.18 in | |||||
Number of Lubrication Holes | N/A 6 | |||||||||
Dimension S3 | N/A 2.60 mm0.100 in | N/A 2.80 mm0.110 in | N/A 2.80 mm0.110 in | N/A 3.40 mm0.130 in | N/A 2 mm0.080 in | |||||
Geometry Factor Cg4 | N/A 0.199 | N/A 0.206 | N/A 0.161 | N/A 0.136 | N/A 0.1410 | |||||
Thermal Speed Ratings - Oil | N/A 2100 rpm | N/A 2000 rpm | N/A 1900 rpm | N/A 1700 rpm | N/A 1600 rpm | |||||
Thermal Speed Ratings - Grease | N/A 1800 rpm | N/A 1700 rpm | N/A 1600 rpm | N/A 1500 rpm | N/A 1400 rpm | |||||
Weight | N/A 6.255 Kg13.90 lb | N/A 6.57 Kg14.6 lb | N/A 6.93 Kg15.4 lb | N/A 10.395 Kg23.1 lb | N/A 10.71 Kg23.8 lb | |||||
Full Timken Part Number | N/A | |||||||||
|