Print Back
Cylindrical Roller Radial Bearings CRB - Inner Rings
Unit of Measure
Items Cylindrical Roller Radial Bearings CRB - Inner Rings
165ARYSL1451W30BC4
Cylindrical Roller Radial Bearings - Inner Rings
Cylindrical Roller Radial Bearings CRB - Inner Rings
180ARVSL1527W30BC4
Cylindrical Roller Radial Bearings - Inner Rings
Cylindrical Roller Radial Bearings CRB - Inner Rings
230ARVSL1667W30BC4
Cylindrical Roller Radial Bearings - Inner Rings
Cylindrical Roller Radial Bearings CRB - Inner Rings
300ARXSL1845W30BC4
Cylindrical Roller Radial Bearings - Inner Rings
Cylindrical Roller Radial Bearings CRB - Inner Rings
300ARXSL1845W47W212C4
Cylindrical Roller Radial Bearings - Inner Rings
Shaft Diameter N/A 6.5 in N/A 7.0866 in N/A 9.0551 in N/A 11.811 in N/A 11.811 in
DUR/DOR F/E N/A 7.126 in181 mm N/A 7.9528 in202 mm N/A 10.2362 in260 mm N/A 13.0709 in332 mm N/A 13.0709 in332 mm
Dimension B N/A 6.625 in168.275 mm N/A 6.6142 in168 mm N/A 8.1102 in206 mm N/A 11.811 in300 mm N/A 11.811 in300 mm
Type N/A RY-3 N/A RY-6 N/A RY-6 N/A RX-2 N/A RX-2