| Items |
181RYSL1451 Cylindrical Roller Radial Bearings - Outer Rings |
202RYSL1527 Cylindrical Roller Radial Bearings - Outer Rings |
260RYSL1667 Cylindrical Roller Radial Bearings - Outer Rings |
332RXS1846 Cylindrical Roller Radial Bearings - Outer Rings |
332RXSL1845W33 Cylindrical Roller Radial Bearings - Outer Rings |
|||||
| O.D. D | N/A 8 7/8 in225.425 mm | N/A 10.2362 in260 mm | N/A 12.9921 in330 mm | N/A 16.5354 in420 mm | N/A 16.5354 in420 mm | |||||
| Width C | N/A 6.625 in168.275 mm | N/A 6.6142 in168 mm | N/A 8.1102 in206 mm | N/A 11.811 in300 mm | N/A 11.811 in300 mm | |||||
| DUR/DOR F/E | N/A 7.126 in181 mm | N/A 7.9528 in202 mm | N/A 10.2362 in260 mm | N/A 13.0709 in332 mm | N/A 13.0709 in332 mm | |||||
| Type | N/A RY-3 | N/A RY-6 | N/A RY-6 | N/A RX-1 | N/A RX-2 | |||||
| Lubrication Groove g | N/A | N/A | N/A | N/A 0.71 in18.0 mm | N/A 0.47 in12.0 mm | |||||
| Lubrication Hole Diameter h | N/A | N/A | N/A | N/A 0.35 in9.0 mm | N/A 0.24 in6.0 mm | |||||
| Number of Lubrication Holes | N/A | N/A | N/A | N/A 8 | N/A 8 | |||||
|
|
||||||||||