| Items |
N202ETP Cylindrical Roller Radial Bearings - Single Row ISO |
NJ202ETP Cylindrical Roller Radial Bearings - Single Row ISO |
NU202ETP Cylindrical Roller Radial Bearings - Single Row ISO |
NUP202ETP Cylindrical Roller Radial Bearings - Single Row ISO |
N202ETPC3 Cylindrical Roller Radial Bearings - Single Row ISO |
|||||
| Design Units | N/A Metric | |||||||||
| d - Bore | N/A 15 mm | |||||||||
| D - Outer Diameter | N/A 35 mm1.3780 in | |||||||||
| C - Inner Ring Width | N/A 11 mm0.4331 in | |||||||||
| B - Outer Ring Width | N/A 11 mm0.4331 in | |||||||||
| C0 - Static Radial Rating | N/A 11200 N | |||||||||
| C - Dynamic Radial Rating1 | N/A 13600 N | |||||||||
| Reference Thermal Speed Rating (Grease) | N/A 14200 rpm | |||||||||
| Reference Thermal Speed Rating (Oil)2 | N/A 17400 rpm | |||||||||
| R - Inner Ring "To Clear" Radius3 | N/A 0.30 mm0.012 in | |||||||||
| r - Outer Ring "To Clear" Radius4 | N/A 0.6 mm0.024 in | |||||||||
| da - Inner Ring Backing Diameter | N/A 18.2 mm0.7165 in | N/A 18.2 mm0.7165 in | N/A 17.4 mm0.6850 in | N/A 18.2 mm0.7165 in | N/A 18.2 mm0.7165 in | |||||
| Da - Outer Ring Backing Diameter | N/A 32.3 mm1.2717 in | N/A 31.3 mm1.2323 in | N/A 31.3 mm1.2323 in | N/A 31.3 mm1.2323 in | N/A 32.3 mm1.2717 in | |||||
| Cg - Geometry Factor5 | N/A | |||||||||
| Bearing Weight | N/A 0.045 Kg0.099 lb | N/A 0.048 Kg0.106 lb | N/A 0.047 Kg0.104 lb | N/A 0.05 Kg0.110 lb | N/A 0.045 Kg0.099 lb | |||||
| Type | N/A N | N/A NJ | N/A NU | N/A NUP | N/A N | |||||
| Full Timken Part Number | N/A | |||||||||
|
||||||||||