Print Back
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
Items CRB Single Row
E-1673-B
Cylindrical Roller Radial Bearings - Single Row Standard
CRB Single Row
105RU32R3
Cylindrical Roller Radial Bearings - Single Row Standard
CRB Single Row
105RU02 R3
Cylindrical Roller Radial Bearings - Single Row Standard
CRB Single Row
105RU32R3
Cylindrical Roller Radial Bearings - Single Row Standard
CRB Single Row
105RN32R3
Cylindrical Roller Radial Bearings - Single Row Standard
Design Units N/A Metric
d - Bore N/A 100 mm N/A 105 mm N/A 105 mm N/A 105 mm N/A 105 mm
D - Outer Diameter N/A 180 mm7.0866 in N/A 190 mm7.4803 in N/A 190 mm7.4803 in N/A 190 mm7.4803 in N/A 190 mm7.4803 in
C - Inner Ring Width N/A 34 mm1.3386 in N/A 65.088 mm2.5625 in N/A 36 mm1.4173 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in
B - Outer Ring Width N/A 34 mm1.3386 in N/A 65.088 mm2.5625 in N/A 36 mm1.4173 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in
C0 - Static Radial Rating N/A 237000 N53300 lbf N/A 640000 N144000 lbf N/A 246000 N55300 lbf N/A 640000 N144000 lbf N/A 640000 N144000 lbf
C - Dynamic Radial Rating1 N/A 195000 N43800 lbf N/A 471000 N106000 lbf N/A 220000 N49500 lbf N/A 471000 N106000 lbf N/A 471000 N106000 lbf
Reference Thermal Speed Rating (Grease) N/A 2200 rpm N/A 2400 rpm N/A 2100 rpm N/A 2500 rpm N/A 2500 rpm
Reference Thermal Speed Rating (Oil)2 N/A 2600 rpm N/A 2700 rpm N/A 2600 rpm N/A 2800 rpm N/A 2800 rpm
R - Inner Ring "To Clear" Radius3 N/A 4.1 mm0.200 in N/A 2.0 mm0.100 in N/A 2.0 mm0.100 in N/A N/A
r - Outer Ring "To Clear" Radius4 N/A 2 mm0.1 in N/A 2 mm0.1 in N/A 2 mm0.1 in N/A 2 mm0.08 in N/A 2 mm0.08 in
da - Inner Ring Backing Diameter N/A N/A 121 mm4.8000 in N/A 121 mm4.8000 in N/A 120.7 mm4.7500 in N/A 120.7 mm4.7500 in
Da - Outer Ring Backing Diameter N/A 0 mm0.0000 in N/A 175 mm6.9000 in N/A 175 mm6.9000 in N/A 174.6 mm6.8800 in N/A 174.6 mm6.8800 in
Cg - Geometry Factor5 N/A 0.0898 N/A 0.1129 N/A 0.0896 N/A 0.115 N/A 0.115
Bearing Weight N/A N/A 8.3 Kg18.300 lb N/A 4.60 Kg10.1 lb N/A 8.3 Kg18.300 lb N/A 8.3 Kg18.300 lb
Type N/A NJ N/A NU N/A NU N/A NU N/A N
Full Timken Part Number N/A
  • 1 Based on 1 x 106 L10 life for the ISO life calculation method.
  • 2 See thermal speed ratings in the engineering section.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.