| Items |
IR-506032 Inner Ring (IR) |
IR-526032 Inner Ring (IR) |
IR-526432 Inner Ring (IR) |
IR-546432 Inner Ring (IR) |
IR-566432 Inner Ring (IR) |
|||||
| Shaft Diameter | N/A 3.125 in | N/A 3.25 in | N/A 3.25 in | N/A 3.375 in | N/A 3.50 in | |||||
| Dimension D | N/A 3.125 in79.375 mm | N/A 3.250 in82.55 mm | N/A 3.250 in82.55 mm | N/A 3.375 in85.725 mm | N/A 3.500 in88.9 mm | |||||
| Dimension F | N/A 3.7500 in95.250 mm | N/A 3.7500 in95.250 mm | N/A 4 in101.600 mm | N/A 4 in101.600 mm | N/A 4 in101.600 mm | |||||
| Dimension B | N/A 2 in50.8 mm | |||||||||
| Chamfer rsmin | N/A 0.10 in2.54 mm | |||||||||
| Max. Loose Transition Fit S | N/A 3.1246 in79.365 mm | N/A 3.2495 in82.537 mm | N/A 3.2495 in82.537 mm | N/A 3.3745 in85.712 mm | N/A 3.4995 in88.887 mm | |||||
| Min. Loose Transition Fit S | N/A 3.1239 in79.347 mm | N/A 3.2487 in82.517 mm | N/A 3.2487 in82.517 mm | N/A 3.3737 in85.692 mm | N/A 3.4987 in88.867 mm | |||||
| Max. Interference Fit | N/A 3.1259 in79.398 mm | N/A 3.2511 in82.578 mm | N/A 3.2511 in82.578 mm | N/A 3.3761 in85.753 mm | N/A 3.5011 in88.928 mm | |||||
| Min. Interference Fit | N/A 3.1254 in79.385 mm | N/A 3.2505 in82.563 mm | N/A 3.2505 in82.563 mm | N/A 3.3755 in85.738 mm | N/A 3.5005 in88.913 mm | |||||
| Weight | N/A 1.940 lb0.88 Kg | N/A 1.56 lb0.708 Kg | N/A 2.4 lb1.089 Kg | N/A 2.050 lb0.93 Kg | N/A 1.67 lb0.757 Kg | |||||
|
|
||||||||||