Print Back

The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.

See attached Assembly Instructions for repair procedure.

D303 Stainless Steel Ujoint
Unit of Measure
Items D303 Stainless Steel Ujoint
68514449989
D/HD Type - Rivet Pins (Set of 25)
D303 Stainless Steel Ujoint
68514449990
D/HD Type - Rivet Pins (Set of 25)
D303 Stainless Steel Ujoint
68514449991
D/HD Type - Rivet Pins (Set of 25)
D303 Stainless Steel Ujoint
68514449992
D/HD Type - Rivet Pins (Set of 25)
D303 Stainless Steel Ujoint
68514449993
D/HD Type - Rivet Pins (Set of 25)
Description  N/A D/HD2-RIVET PINS-SET OF 25 N/A D/HD3-RIVET PINS-SET OF 25 N/A D/HD4-RIVET PINS-SET OF 25 N/A D/HD5-RIVET PINS-SET OF 25 N/A D/HD6-RIVET PINS-SET OF 25
Coupling Size N/A D / HD2 N/A D / HD3 N/A D / HD4 N/A D / HD5 N/A D / HD6
Material N/A Steel
Style N/A Rivet Pin Sets
Weight N/A 0.02 lb N/A 0.02 lb N/A 0.03 lb N/A 0.06 lb N/A 0.09 lb
# of Bolts N/A 25