D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.
Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.
| Items |
68514476251 D Type - Mixed Bores |
68514476400 D Type - Mixed Bores |
68514476184 D Type - Mixed Bores |
68514476234 D Type - Mixed Bores |
68514476434 D Type - Mixed Bores |
|||||
| Description | N/A D7B-UJ-5/8X3/4-2SS90 LH NKW NSS PH RH | N/A D7B-UJ-3/8X3/4-NKW LH | N/A D8B-UJ-14MMH7X3/4 | N/A D11B-UJ-SOLIDX1"-EXTKW LH SS90 RH | N/A D12B-UJ-1"X1-3/16-2SS90BE NKW LH | |||||
| Material | N/A Steel | |||||||||
| Bore A & B | N/A 5/8 & 3/4 in | N/A 3/8 & 3/4 in | N/A 14 mm & 3/4 in | N/A Solid & 1 in | N/A 1 & 1-3/16 in | |||||
| Type | N/A Universal Joints - D Type | |||||||||
| Size | N/A D7B | N/A D7B | N/A D8B | N/A D11B | N/A D12B | |||||
| Keyway A & B (W x D) | N/A 3/16 x 3/32 & No Keyway in | N/A 3/32 x 3/64 & No Keyway in | N/A 5mm x 2.3 mm & 3/16 in x 3/32 in | N/A 3/8 External & 1/4 x 1/8 in | N/A No Keyway & 1/4 x 1/8 in | |||||
| Set Screw Size | N/A 10-24 & No Setscrew | N/A 10-24 | N/A M6 x 6mm & 1/4-20 | N/A No Setscrew & 5/16-18 | N/A 5/16-18 | |||||
| Weight | N/A 0.71 lb | N/A 0.71 lb | N/A 0.94 lb | N/A 2.50 lb | N/A 3.50 lb | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 1.120 in | N/A 1.120 in | N/A 1.250 in | N/A 1.75 in | N/A 2.000 in | |||||
| Overall Length | N/A 3.380 in | N/A 3.50 in | N/A 3.75 in | N/A 5.00 in | N/A 5.440 in | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Bore Depth (Dimension C) | N/A 1.000 in | N/A 1.060 in | N/A 1.060 in | N/A 1.380 in | N/A 1.500 in | |||||
| Bore Type | N/A | N/A | N/A | N/A Solid | N/A | |||||
| Max. Pin Height (Dimension E) | N/A 1.750 in | N/A 1.750 in | N/A 1.880 in | N/A 2.500 in | N/A 2.720 in | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 2880.00 in-lb | N/A 2880.00 in-lb | N/A 5220.00 in-lb | N/A 10680.00 in-lb | N/A 10680.00 in-lb | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
|
|
||||||||||