D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.
| Items |
68514476454 D Type with Keyway - Metric Bores |
68514454756 D Type with Keyway - Metric Bores |
68514476168 D Type with Keyway - Metric Bores |
|||
| Description | N/A D5B-UJ-9MMH7X12MMH7 | N/A D10B-UJ-18MMH7X18MMH7 | N/A D12B-UJ-14MMH7X14MMH7-PH NKW | |||
| Material | N/A Steel | |||||
| Bore A & B | N/A 9 & 12 mm | N/A 18.00 mm | N/A 14.00 mm | |||
| Type | N/A Universal Joints - D Type | |||||
| Size | N/A D5B | N/A D10B | N/A D12B | |||
| Keyway A & B (W x D) | N/A 3 x 1.4 mm & 4 x 1.8 mm | N/A 6 x 2.8 mm | N/A 5 x 2.3 mm & Pin Hole | |||
| Set Screw Size | N/A M4 x 4 | N/A M6 x 6 mm | N/A M8 x 12 mm & Pin Hole | |||
| Weight | N/A 0.70 lb | N/A 1.52 lb | N/A 3.50 lb | |||
| Style | N/A Bored | |||||
| Outside Diameter | N/A 0.880 in | N/A 1.500 in | N/A 2.000 in | |||
| Overall Length | N/A 3.000 in | N/A 4.25 in | N/A 5.440 in | |||
| Color | N/A Metallic | |||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||
| Static Breaking Torque | N/A 132.00 N·m | N/A 895.00 N·m | N/A 1762.00 N·m | |||
| Bore Depth (Dimension C) | N/A 0.880 in | N/A 1.180 in | N/A 1.500 in | |||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.690 in17.00 mm | N/A 1.12 in28.00 mm | N/A 1.5 in38 mm | |||
| Max. Speed | N/A 1750.00 rpm | |||||
| Static Breaking Torque | N/A 1176.00 in-lb | N/A 7920.00 in-lb | N/A 15600.00 in-lb | |||
| Main Pin Height (Dimension E) | N/A 1.500 in | N/A 2.12 in | N/A 2.72 in | |||
| Connection Type A x B | N/A 9 x 12 mm | N/A 18 x 18 mm | N/A 14 x 14 mm | |||
| Max. Angle Offset | N/A 25.00 º | |||||
| Cubic inches | N/A 2.32320 in³ | N/A 9.56250 in³ | N/A 21.76 in³ | |||
|
|
||||||