D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
| Items |
68514415661 D Type - Solid Bore |
68514415674 D Type - Solid Bore |
68514415718 D Type - Solid Bore |
68514415744 D Type - Solid Bore |
68514415774 D Type - Solid Bore |
|||||
| Description | N/A D1-UJ-SOLIDXSOLID | N/A D2-UJ-SOLIDXSOLID | N/A D3-UJ-SOLIDXSOLID | N/A D4-UJ-SOLIDXSOLID | N/A D5-UJ-SOLIDXSOLID | |||||
| Type | N/A Universal Joints - D Type | |||||||||
| Size | N/A D1 | N/A D2 | N/A D3 | N/A D4 | N/A D5 | |||||
| Material | N/A Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Weight | N/A 0.05 lb | N/A 0.09 lb | N/A 0.16 lb | N/A 0.28 lb | N/A 0.44 lb | |||||
| Style | N/A Unbored | |||||||||
| Outside Diameter | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Overall Length | N/A 1.750 in | N/A 2.000 in | N/A 2.250 in | N/A 2.680 in | N/A 3.000 in | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Bore Depth | N/A 0.560 in | N/A 0.620 in | N/A 0.680 in | N/A 0.880 in | N/A 0.880 in | |||||
| Bore Type | N/A Solid | |||||||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.250 in6.00 mm | N/A 0.380 in9 mm | N/A 0.500 in12.00 mm | N/A 0.620 in15.00 mm | N/A 0.690 in17.00 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 110.00 in-lb | N/A 378.00 in-lb | N/A 540.00 in-lb | N/A 768.00 in-lb | N/A 1176.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 0.880 in | N/A 1.000 in | N/A 1.120 in | N/A 1.34 in | N/A 1.500 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 0.25270 in³ | N/A 0.50000 in³ | N/A 0.86490 in³ | N/A 1.50750 in³ | N/A 2.32320 in³ | |||||
|
|
||||||||||