| Items |
68514431161 D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores |
68514431166 D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores |
68514431170 D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores |
68514431174 D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores |
68514431183 D Type 303 Stainless Steel without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A D4B-UJ-SS-3/8X3/8-NKW NSS BE | N/A D6B-UJ-SS-1/2X1/2-NKW NSS BE | N/A D8B-UJ-SS-5/8X5/8-NKW NSS BE | N/A D10B-UJ-SS-3/4X3/4-NKW NSS BE | N/A D12B-UJ-SS-1"X1"-NKW NSS BE | |||||
| Bore A & B | N/A 0.380 in | N/A 1/2 in | N/A 0.620 in | N/A 3/4 in | N/A 1 in | |||||
| Type | N/A Universal Joints - D Type | |||||||||
| Size | N/A D4B | N/A D6B | N/A D8B | N/A D10B | N/A D12B | |||||
| Size | N/A 3/8 | N/A 1/2 | N/A 5/8 | N/A 3/4 | N/A 1 | |||||
| Material | N/A 303 Stainless Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Keyway A & B (W x D) | N/A No Keyway | |||||||||
| Weight | N/A 0.23 lb | N/A 0.54 lb | N/A 0.90 lb | N/A 1.83 lb | N/A 3.26 lb | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 0.750 in | N/A 1.000 in | N/A 1.250 in | N/A 1.500 in | N/A 2.000 in | |||||
| Overall Length | N/A 2.680 in | N/A 3.380 in | N/A 3.75 in | N/A 4.25 in | N/A 5.440 in | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Bore Depth (Dimension C) | N/A 0.880 in | N/A 1.000 in | N/A 1.060 in | N/A 1.180 in | N/A 1.500 in | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.620 in15.00 mm | N/A 0.750 in19.00 mm | N/A 1.000 in25.00 mm | N/A 1.12 in28.00 mm | N/A 1.5 in38 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 512.00 in-lb | N/A 1040.00 in-lb | N/A 3480.00 in-lb | N/A 5280.00 in-lb | N/A 10400.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 1.34 in | N/A 1.680 in | N/A 1.880 in | N/A 2.12 in | N/A 2.72 in | |||||
| Connection Type A x B | N/A 3/8 x 3/8 in | N/A 1/2 x 1/2 in | N/A 5/8 x 5/8 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 1.50750 in³ | N/A 3.38000 in³ | N/A 5.85938 in³ | N/A 9.56250 in³ | N/A 21.76 in³ | |||||
|
|
||||||||||