| Items |
68514445720 D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores |
68514444512 D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores |
||
| Description | N/A D8B-UJ-SS-5/8X5/8 | N/A D12B-UJ-SS-1"X1" | ||
| Bore A & B | N/A 5/8 in | N/A 1 in | ||
| Type | N/A Universal Joints - D Type | |||
| Coupling | N/A D8B | N/A D12B | ||
| Size | N/A 5/8 | N/A 1 | ||
| Material | N/A 303 Stainless Steel | |||
| Set Screw Size | N/A 1/4-20 | N/A 5/16-18 | ||
| Keyway A & B (W x D) | N/A 3/16 x 3/32 | N/A 1/4 x 1/8 | ||
| Weight | N/A 0.89 lb | N/A 3.24 lb | ||
| Style | N/A Bored | |||
| Outside Diameter | N/A 1.250 in | N/A 2.000 in | ||
| Overall Length | N/A 3.75 in | N/A 5.440 in | ||
| Color | N/A Metallic | |||
| Operating Temperature Range | N/A -30 to 212 ºF | |||
| Bore Depth (Dimension C) | N/A 1.060 in | N/A 1.500 in | ||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.750 in18.00 mm | N/A 1.190 in30.00 mm | ||
| Max. Speed | N/A 1750.00 rpm | |||
| Static Breaking Torque | N/A 3480.00 in-lb | N/A 10400.00 in-lb | ||
| Main Pin Height (Dimension E) | N/A 1.880 in | N/A 2.72 in | ||
| Connection Type A x B | N/A 5/8 x 5/8 in | N/A 1 x 1 in | ||
| Max. Angle Offset | N/A 25.00 º | |||
| Cubic inches | N/A 5.85938 in³ | N/A 21.76 in³ | ||
|
|
||||