| Items |
68514476407 DD Type - Special Bores |
68514476277 DD Type - Special Bores |
||
| Description | N/A DD4B-UJ-3/8SQX3/8-NSS LH NKW RH | N/A DD6B-UJ-M8THRDXM8THRD-OD OAL=6.85 | ||
| Bore A & B | N/A 3/8 Square & 3/8 Round in | N/A M8 Thread in | ||
| Type | N/A Universal Joints - DD Type | |||
| Bore Type | N/A Finished Bore | |||
| Size | N/A DD4B | N/A DD6B | ||
| Material | N/A Steel | |||
| Set Screw Size | N/A 8-32 (round end only) | N/A No Setscrew | ||
| Keyway A & B (W x D) | N/A No Keyway | |||
| Style | N/A Bored | |||
| Outside Diameter | N/A 0.750 in | N/A 1.000 in | ||
| Overall Length | N/A 5.380 in | N/A 6.850 in | ||
| Color | N/A Metallic | |||
| Normal Temperature Range | N/A -20 to 212 ºF | |||
| Static Breaking Torque | N/A 768.00 in·lb | N/A 1560.00 in·lb | ||
| Bore Depth (Dimension C) | N/A 0.880 in | N/A 1.000 in | ||
| Length to Center | N/A 1.340 in | N/A 1.680 in | ||
| Max. Speed | N/A 1750.00 rpm | |||
| Static Breaking Torque | N/A 768.00 in-lb | N/A 1560.00 in-lb | ||
| Max. Angle Offset | N/A 25.00 º | |||
| Cubic inches | N/A 3.02625 in³ | N/A 6.85000 in³ | ||
| Weight | N/A 0.50 lb | N/A 1.10 lb | ||
|
|
||||