| Items |
68514417002 DD Type - Solid Bores |
68514417005 DD Type - Solid Bores |
68514417011 DD Type - Solid Bores |
68514417015 DD Type - Solid Bores |
68514417020 DD Type - Solid Bores |
|||||
| Description | N/A DD1-UJ-SOLIDXSOLID | N/A DD2-UJ-SOLIDXSOLID | N/A DD3-UJ-SOLIDXSOLID | N/A DD4-UJ-SOLIDXSOLID | N/A DD5-UJ-SOLIDXSOLID | |||||
| Std Bore | N/A 0.190 in | N/A 1/4 in | N/A 0.310 in | N/A 0.380 in | N/A 0.440 in | |||||
| Type | N/A Universal Joints - DD Type | |||||||||
| Size | N/A DD1 | N/A DD2 | N/A DD3 | N/A DD4 | N/A DD5 | |||||
| Material | N/A Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Style | N/A Unbored | |||||||||
| Outside Diameter | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Overall Length | N/A 3.50 in | N/A 4.00 in | N/A 4.500 in | N/A 5.380 in | N/A 6.000 in | |||||
| Weight | N/A 0.09 lb | N/A 0.18 lb | N/A 0.33 lb | N/A 0.56 lb | N/A 0.87 lb | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -20 to 212 ºF | |||||||||
| Static Breaking Torque | N/A 110.00 in·lb | N/A 378.00 in·lb | N/A 540.00 in·lb | N/A 768.00 in·lb | N/A 1176.00 in·lb | |||||
| Bore Depth (Dimension C) | N/A 0.560 in | N/A 0.620 in | N/A 0.680 in | N/A 0.880 in | N/A 0.880 in | |||||
| Bore Type | N/A Solid | |||||||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.250 in6.00 mm | N/A 0.380 in9 mm | N/A 0.500 in12.00 mm | N/A 0.620 in15.00 mm | N/A 0.690 in17.00 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 110.00 in-lb | N/A 378.00 in-lb | N/A 540.00 in-lb | N/A 768.00 in-lb | N/A 1176.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 0.880 in | N/A 1.000 in | N/A 1.120 in | N/A 1.34 in | N/A 1.500 in | |||||
| Dimension F (Standard) | N/A 1.750 in44.45 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | N/A 2.680 in68.07 mm | N/A 3.000 in76.20 mm | |||||
| Dimension F (Minimum) | N/A 1.180 in29.97 mm | N/A 1.380 in35.05 mm | N/A 1.560 in39.62 mm | N/A 1.810 in45.97 mm | N/A 2.120 in53.85 mm | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 0.50540 in³ | N/A 1.00000 in³ | N/A 1.72980 in³ | N/A 3.02625 in³ | N/A 4.64640 in³ | |||||
|
|
||||||||||