| Items |
68514417075 DD Type without Keyway - Inch (Imperial) Bores |
68514417078 DD Type without Keyway - Inch (Imperial) Bores |
68514417087 DD Type without Keyway - Inch (Imperial) Bores |
68514417094 DD Type without Keyway - Inch (Imperial) Bores |
68514417102 DD Type without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A DD1B-UJ-3/16X3/16-NKW NSS BE | N/A DD2B-UJ-1/4X1/4-NKW NSS BE | N/A DD3B-UJ-5/16X5/16-NKW NSS BE | N/A DD4B-UJ-3/8X3/8-NKW NSS BE | N/A DD5B-UJ-7/16X7/16-NKW NSS BE | |||||
| Bore A & B | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | N/A 7/16 in | |||||
| Type | N/A Universal Joints - DD Type | |||||||||
| Size | N/A DD1B | N/A DD2B | N/A DD3B | N/A DD4B | N/A DD5B | |||||
| Material | N/A Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Keyway A & B (W x D) | N/A No Keyway | |||||||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Overall Length | N/A 3.50 in | N/A 4.00 in | N/A 4.500 in | N/A 5.380 in | N/A 6.000 in | |||||
| Weight | N/A 0.08 lb | N/A 0.17 lb | N/A 0.30 lb | N/A 0.51 lb | N/A 0.80 lb | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -20 to 212 ºF | |||||||||
| Static Breaking Torque | N/A 110.00 in·lb | N/A 378.00 in·lb | N/A 540.00 in·lb | N/A 768.00 in·lb | N/A 1176.00 in·lb | |||||
| Bore Depth (Dimension C) | N/A 0.560 in | N/A 0.620 in | N/A 0.680 in | N/A 0.880 in | N/A 0.880 in | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.250 in6.00 mm | N/A 0.380 in9 mm | N/A 0.500 in12.00 mm | N/A 0.620 in15.00 mm | N/A 0.690 in17.00 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 110.00 in-lb | N/A 378.00 in-lb | N/A 540.00 in-lb | N/A 768.00 in-lb | N/A 1176.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 0.880 in | N/A 1.000 in | N/A 1.120 in | N/A 1.34 in | N/A 1.500 in | |||||
| Dimension F (Standard) | N/A 1.750 in44.45 mm | N/A 2.000 in50.80 mm | N/A 2.250 in57.15 mm | N/A 2.680 in68.07 mm | N/A 3.000 in76.20 mm | |||||
| Dimension F (Minimum) | N/A 1.180 in29.97 mm | N/A 1.380 in35.05 mm | N/A 1.560 in39.62 mm | N/A 1.810 in45.97 mm | N/A 2.120 in53.85 mm | |||||
| Connection Type A x B | N/A 3/16 x 3/16 in | N/A 1/4 x 1/4 in | N/A 5/16 x 5/16 in | N/A 3/8 x 3/8 in | N/A 7/16 x 7/16 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 0.50540 in³ | N/A 1.00000 in³ | N/A 1.72980 in³ | N/A 3.02625 in³ | N/A 4.64640 in³ | |||||
|
|
||||||||||