| Items |
68514476321 DDX Type with Keyway & Boots - Inch (Imperial) Bores |
68514476322 DDX Type with Keyway & Boots - Inch (Imperial) Bores |
||
| Description | N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=19.06 | N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=23.56 | ||
| Bore A & B | N/A 1-1/4 & 1-1/2 in | |||
| Type | N/A Universal Joints - DD Type | |||
| Size | N/A DD14B | |||
| Material | N/A Steel | |||
| Set Screw Size | N/A 3/8-16 | |||
| Keyway A & B (W x D) | N/A 3/8 x 3/16 & 1/4 x 1/8 in | |||
| Style | N/A Bored | |||
| Outside Diameter | N/A 3.000 in | |||
| Overall Length | N/A 19.06 in | N/A 23.56 in | ||
| Weight | N/A 44.60 lb | N/A 53.60 lb | ||
| Color | N/A Metallic | |||
| Operating Temperature Range | N/A -20 to 212 ºF | |||
| Static Breaking Torque | N/A 65400.00 in·lb | |||
| Bore Depth (Dimension C) | N/A 2.750 in | |||
| Bore Type | N/A Finished Bore | |||
| Max. Bore (Dimensions ID1/ID2) | N/A 2.00 in50 mm | |||
| Max. Speed | N/A 1750.00 rpm | |||
| Static Breaking Torque | N/A 65400.00 in-lb | |||
| Main Pin Height (Dimension E) | N/A 4.53 in | |||
| Dimension F (Standard) | N/A 9.060 in230.12 mm | |||
| Dimension F (Minimum) | N/A 6.310 in160.27 mm | |||
| Connection Type A x B | N/A 1 1/4 x 1 1/2 in | |||
| Max. Angle Offset | N/A 25.00 º | |||
| Cubic inches | N/A 163.08000 in³ | |||
|
|
||||