Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
| Items |
608H-2RS Corrosion Resistant Deep Groove Ball Bearings |
608H-2RS/F Corrosion Resistant Deep Groove Ball Bearings |
618/8H-2RS Corrosion Resistant Deep Groove Ball Bearings |
618/8H-2RS/F Corrosion Resistant Deep Groove Ball Bearings |
619/8H-2RS Corrosion Resistant Deep Groove Ball Bearings |
|||||
| UPC Code | N/A 13992227164 | N/A 13992220486 | N/A 13992227171 | N/A 13992220530 | N/A 13992227188 | |||||
| Clearance | N/A C0 (Normal) | |||||||||
| Bore Size d | N/A 8 mm | |||||||||
| Outside Diameter D | N/A 22 mm | N/A 22 mm | N/A 16 mm | N/A 16 mm | N/A 19 mm | |||||
| Outside Ring Width B | N/A 7 mm | N/A 7 mm | N/A 4 mm | N/A 4 mm | N/A 6 mm | |||||
| Features | N/A Contact Seals | |||||||||
| Lubrication Type | N/A Standard Industrial Grease | N/A Standard Food Safe Grease | N/A Standard Industrial Grease | N/A Standard Food Safe Grease | N/A Standard Industrial Grease | |||||
| Radius Rs min | N/A 0.3 mm | N/A 0.3 mm | N/A 0.2 mm | N/A 0.2 mm | N/A 0.3 mm | |||||
| Snap Ring Diameter D2 max | N/A | |||||||||
| Snap Ring Width f max | N/A | |||||||||
| Material | N/A AISI 440C | |||||||||
| Cr - Dynamic Load Rating | N/A 2800 N | N/A 2800 N | N/A 1070 N | N/A 1070 N | N/A 1900 N | |||||
| C0r - Static Load Rating | N/A 1090 N | N/A 1090 N | N/A 470 N | N/A 470 N | N/A 730 N | |||||
| Grease Reference Speed | N/A 33000 rpm | N/A 33000 rpm | N/A 40000 rpm | N/A 40000 rpm | N/A 37000 rpm | |||||
| Weight | N/A 0.012 Kg | N/A 0.012 Kg | N/A 0.003 Kg | N/A 0.003 Kg | N/A 0.007 Kg | |||||
| Oil Reference Speed | N/A 33000 rpm | N/A 33000 rpm | N/A 40000 rpm | N/A 40000 rpm | N/A 37000 rpm | |||||
|
|
||||||||||