| Items |
XLS56K2 Fafnir® Large Imperial Ball Bearings (XLS, BIC) |
XLS60K2 Fafnir® Large Imperial Ball Bearings (XLS, BIC) |
XLS64K2 Fafnir® Large Imperial Ball Bearings (XLS, BIC) |
XLS76K2 Fafnir® Large Imperial Ball Bearings (XLS, BIC) |
XLS80K2 Fafnir® Large Imperial Ball Bearings (XLS, BIC) |
|||||
| Design Units | N/A | |||||||||
| d - Bore | N/A 3 1/2 in | N/A 3 3/4 in | N/A 4 in | N/A 4.7500 in | N/A 5 in | |||||
| D - Outer Diameter | N/A 5 in127 mm | N/A 5.25 in133.350 mm | N/A 5.624 in142.85 mm | N/A 6 1/2 in165.1 mm | N/A 6.999 in177.775 mm | |||||
| Bearing Width | N/A 0.75 in19.05 mm | N/A 0.75 in19.05 mm | N/A 0.8750 in22.225 mm | N/A 0.8750 in22.225 mm | N/A 1 in25.4 mm | |||||
| C0 - Static Radial Rating | N/A 7080 lbf31493 N | N/A 7900 lbf35141 N | N/A 9420 lbf41902 N | N/A 12800 lbf56937 N | N/A 15100 lbf67168 N | |||||
| Ce - Dynamic Radial Rating | N/A 8180 lbf36386 N | N/A 8660 lbf38522 N | N/A 10600 lbf47151 N | N/A 13700 lbf60941 N | N/A 16300 lbf72506 N | |||||
| Limiting Speed (Grease) | N/A 2790 rpm | N/A 2620 rpm | N/A 2480 rpm | N/A 2110 rpm | N/A 1950 rpm | |||||
| Limiting Speed (Oil) | N/A 3260 rpm | N/A 3060 rpm | N/A 2890 rpm | N/A 2460 rpm | N/A 2280 rpm | |||||
| Ball Type | N/A STEEL | |||||||||
| R - Inner Ring "To Clear" Radius | N/A 0.07 in1.7 mm | N/A 0.060 in1.6 mm | N/A 0.080 in2.0 mm | N/A 0.07 in1.7 mm | N/A 0.080 in2.0 mm | |||||
| r - Outer Ring "To Clear" Radius1 | N/A 0.07 in1.7 mm | N/A 0.06 in1.6 mm | N/A 0.08 in2 mm | N/A 0.07 in1.7 mm | N/A 0.08 in2 mm | |||||
| da - Inner Ring Backing Diameter | N/A 3.890 in98.900 mm | N/A 4.190 in106.500 mm | N/A 4.480 in113.800 mm | N/A 5.250 in133.300 mm | N/A 5.660 in143.800 mm | |||||
| Da - Outer Ring Backing Diameter | N/A 4.620 in117.300 mm | N/A 4.870 in123.600 mm | N/A 5.130 in130.200 mm | N/A 6.020 in152.800 mm | N/A 6.530 in165.900 mm | |||||
| Bearing Weight | N/A 1.5 lb0.7 Kg | N/A 1.6 lb0.7 Kg | N/A 1.8 lb0.8 Kg | N/A 2.6 lb1.2 Kg | N/A 3.6 lb1.6 Kg | |||||
|
||||||||||