Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
QAAF10A115S
Double Concentric Flange Block
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
QAAFL10A115S
Double Concentric Flange Block
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
QAAFX10A115S
Double Concentric Flange Block
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
QAAFMD10A115S
Double Concentric Flange Block
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
QAAF10A050S
Double Concentric Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A QAAF10A115SB QAAF10A115SC QAAF10A115SEB QAAF10A115SEC QAAF10A115SEM QAAF10A115SEN QAAF10A115SEO QAAF10A115SET QAAF10A115SM QAAF10A115SN QAAF10A115SO QAAF10A115ST N/A QAAFL10A115SB QAAFL10A115SC QAAFL10A115SEB QAAFL10A115SEC QAAFL10A115SEM QAAFL10A115SEN QAAFL10A115SEO QAAFL10A115SET QAAFL10A115SM QAAFL10A115SN QAAFL10A115SO QAAFL10A115ST N/A QAAFX10A115SB QAAFX10A115SC QAAFX10A115SEB QAAFX10A115SEC QAAFX10A115SEM QAAFX10A115SEN QAAFX10A115SEO QAAFX10A115SET QAAFX10A115SM QAAFX10A115SN QAAFX10A115SO QAAFX10A115ST N/A N/A QAAF10A050SB QAAF10A050SC QAAF10A050SEB QAAF10A050SEC QAAF10A050SEM QAAF10A050SEN QAAF10A050SEO QAAF10A050SET QAAF10A050SM QAAF10A050SN QAAF10A050SO QAAF10A050ST
Dimension BC N/A 6.19 in157.2 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 7.25 in184.1 mm N/A 6.19 in157.2 mm
Dimension C N/A 2.88 in73.2 mm
Dimension D N/A 4.75 in120.7 mm
Dimension E N/A 4.38 in111.3 mm N/A 4.07 in103.4 mm N/A 4.06 in103.1 mm N/A 5.13 in130.2 mm N/A 4.38 in111.3 mm
Dimension F N/A 5.5 in139.7 mm N/A 5.19 in131.8 mm N/A 5.31 in134.9 mm N/A 6.5 in165.1 mm N/A 5.5 in139.7 mm
Dimension H N/A 0.88 in22.4 mm N/A 0.91 in23.1 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.5 in12 mm
Dimension L Exp N/A 3.26 in82.8 mm
Dimension L Fix N/A 3.18 in80.8 mm
Dimension M N/A 1.87 in47.5 mm N/A 1.89 in48 mm N/A 1.89 in48 mm N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm
Dimension RAA N/A 0.6 in15.2 mm
Dimension SAA N/A 3.78 in96.0 mm N/A 3.78 in96.0 mm N/A 3.78 in96.0 mm N/A 3.75 in95.3 mm N/A 3.78 in96.0 mm
C0 - Static Load N/A 26600 lbf118000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N
Locking Style N/A Double Concentric
Housing Construction N/A Flange Block
Weight N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 12 lb5.4 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg
UPC Code N/A 0883450018500 0883450018517 0883450018531 0883450018548 0883450018555 0883450018562 0883450018579 0883450018586 0883450190947 0883450191111 0883450268301 0883450268479 N/A 0883450020206 0883450020213 0883450020237 0883450020244 0883450020251 0883450020268 0883450020275 0883450020282 0883450191609 0883450191760 0883450268967 0883450269124 N/A 0883450134835 0883450134842 0883450134859 0883450134866 0883450134873 0883450134880 0883450134897 0883450134903 0883450192767 0883450192958 0883450269964 0883450270144 N/A N/A 0883450018401 0883450018418 0883450018432 0883450018449 0883450018456 0883450018463 0883450018470 0883450018487 0883450190961 0883450191135 0883450268325 0883450268493
e - Geometry Factor N/A 0.25
Y1 - Geometry Factor N/A 2.71
Y2 - Geometry Factor N/A 4.04
Oil Lubrication - M/N Seal N/A 2400 rpm
Oil Lubrication - T Seal N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm
Grease Lubrication - T Seal N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm