Print Back
Timken-Mounted-Bearing-Double-Concentric-Hanger-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-Concentric-Hanger-Block
QAAMH15A211S
Double Concentric Hanger Block
Timken-Mounted-Bearing-Double-Concentric-Hanger-Block
QAAMH15A212S
Double Concentric Hanger Block
Timken-Mounted-Bearing-Double-Concentric-Hanger-Block
QAAMH15A070S
Double Concentric Hanger Block
Timken-Mounted-Bearing-Double-Concentric-Hanger-Block
QAAMH15A215S
Double Concentric Hanger Block
Timken-Mounted-Bearing-Double-Concentric-Hanger-Block
QAAMH15A075S
Double Concentric Hanger Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22215
Shaft Size N/A 2 11/16 in N/A 2 3/4 in N/A 70 mm N/A 2 15/16 in N/A 75 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Metric
Full Timken Part Number N/A QAAMH15A211SB QAAMH15A211SC QAAMH15A211SEB QAAMH15A211SEC QAAMH15A211SEM QAAMH15A211SEN QAAMH15A211SEO QAAMH15A211SET QAAMH15A211SM QAAMH15A211SN QAAMH15A211SO QAAMH15A211ST N/A QAAMH15A212SB QAAMH15A212SC QAAMH15A212SEB QAAMH15A212SEC QAAMH15A212SEM QAAMH15A212SEN QAAMH15A212SEO QAAMH15A212SET QAAMH15A212SM QAAMH15A212SN QAAMH15A212SO QAAMH15A212ST N/A QAAMH15A070SB QAAMH15A070SC QAAMH15A070SEB QAAMH15A070SEC QAAMH15A070SEM QAAMH15A070SEN QAAMH15A070SEO QAAMH15A070SET QAAMH15A070SM QAAMH15A070SN QAAMH15A070SO QAAMH15A070ST N/A QAAMH15A215SB QAAMH15A215SC QAAMH15A215SEB QAAMH15A215SEC QAAMH15A215SEM QAAMH15A215SEN QAAMH15A215SEO QAAMH15A215SET QAAMH15A215SM QAAMH15A215SN QAAMH15A215SO QAAMH15A215ST N/A QAAMH15A075SB QAAMH15A075SC QAAMH15A075SEB QAAMH15A075SEC QAAMH15A075SEM QAAMH15A075SEN QAAMH15A075SEO QAAMH15A075SET QAAMH15A075SM QAAMH15A075SN QAAMH15A075SO QAAMH15A075ST
Dimension A N/A 5.19 in131.8 mm
Dimension B N/A 8.38 in212.9 mm
Dimension C N/A 4.29 in109 mm
Dimension D N/A 6.38 in162.1 mm
Dimension E N/A 2.0 in50.8 mm
Dimension F N/A 2 in50.8 mm
Dimension G N/A 2.75 in69.9 mm
Dimension L N/A 3.62 in91.9 mm
Dimension M N/A 2.37 in60.2 mm
Dimension RAA N/A 1.12 in28.4 mm
Dimension SAA N/A 4.75 in120.7 mm
Thread Size J N/A 1-8UNC
C0 - Static Load N/A 54100 lbf240000 N
C - Dynamic Load (Basic) N/A 49900 lbf222000 N
Locking Style N/A Double Concentric
Housing Construction N/A
Weight N/A 22 lb10 Kg
UPC Code N/A 0883450412483 0883450412490 0883450412506 0883450412513 0883450412520 0883450412537 0883450412544 0883450412551 0883450412568 0883450412575 0883450412582 0883450412599 N/A 0883450412605 0883450412612 0883450412629 0883450412636 0883450412643 0883450412650 0883450412667 0883450412674 0883450412681 0883450412698 0883450412704 0883450412711 N/A 0883450412230 0883450412247 0883450412254 0883450412261 0883450412278 0883450412285 0883450412292 0883450412308 0883450412315 0883450412322 0883450412339 0883450412346 N/A 0883450412728 0883450412735 0883450412742 0883450412759 0883450412766 0883450412773 0883450412780 0883450412797 0883450412803 0883450412810 0883450412827 0883450412834 N/A 0883450412353 0883450412360 0883450412377 0883450412384 0883450412391 0883450412407 0883450412414 0883450412438 0883450412445 0883450412452 0883450412469 0883450412476
e - Geometry Factor N/A 0.22
Y1 - Geometry Factor N/A 3.14
Y2 - Geometry Factor N/A 4.67
Oil Lubrication - M/N Seal N/A 1600 rpm
Oil Lubrication - T Seal N/A 2900 rpm
Oil Lubrication - B/C/O Seal N/A 1300 rpm
Grease Lubrication - M/N Seal N/A 1600 rpm
Grease Lubrication - T Seal N/A 2400 rpm
Grease Lubrication - B/C/O Seal N/A 1300 rpm
Float N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.002 in0.051 mm
Eng Internal Radial Clearance - Min N/A 0.0020
Eng Internal Radial Clearance - Max N/A 0.0031
Pre Install Clearance Min N/A 0.0020 in0.050 mm
Pre Install Clearance Max N/A 0.0031 in0.080 mm