Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
QAAFY10A115S
Double Concentric Round Flange Block
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
QAAFY10A050S
Double Concentric Round Flange Block
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
QAAFY10A200S
Double Concentric Round Flange Block
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
QAAFY11A055S
Double Concentric Round Flange Block
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block
QAAFY11A203S
Double Concentric Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22210 N/A 22211 N/A 22211
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QAAFY10A115SB QAAFY10A115SC QAAFY10A115SEB QAAFY10A115SEC QAAFY10A115SEM QAAFY10A115SEN QAAFY10A115SEO QAAFY10A115SET QAAFY10A115SM QAAFY10A115SN QAAFY10A115SO QAAFY10A115ST N/A QAAFY10A050SB QAAFY10A050SC QAAFY10A050SEB QAAFY10A050SEC QAAFY10A050SEM QAAFY10A050SEN QAAFY10A050SEO QAAFY10A050SET QAAFY10A050SM QAAFY10A050SN QAAFY10A050SO QAAFY10A050ST N/A QAAFY10A200SB QAAFY10A200SC QAAFY10A200SEB QAAFY10A200SEC QAAFY10A200SEM QAAFY10A200SEN QAAFY10A200SEO QAAFY10A200SET QAAFY10A200SM QAAFY10A200SN QAAFY10A200SO QAAFY10A200ST N/A QAAFY11A055SB QAAFY11A055SC QAAFY11A055SEB QAAFY11A055SEC QAAFY11A055SEM QAAFY11A055SEN QAAFY11A055SEO QAAFY11A055SET QAAFY11A055SM QAAFY11A055SN QAAFY11A055SO QAAFY11A055ST N/A QAAFY11A203SB QAAFY11A203SC QAAFY11A203SEB QAAFY11A203SEC QAAFY11A203SEM QAAFY11A203SEN QAAFY11A203SEO QAAFY11A203SET QAAFY11A203SM QAAFY11A203SN QAAFY11A203SO QAAFY11A203ST
Dimension BC N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.38 in162.1 mm N/A 6.38 in162.1 mm
Dimension C N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 3.25 in82.6 mm N/A 3.25 in82.6 mm
Dimension D N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm
Dimension E N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.5 in114.3 mm N/A 4.5 in114.3 mm
Dimension F N/A 7.0000 in177.800 mm N/A 7.0000 in177.800 mm N/A 7.0000 in177.800 mm N/A 7.7500 in196.9 mm N/A 7.7500 in196.9 mm
Dimension H N/A 0.75 in19.1 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.625 in16 mm
Dimension L Exp N/A 3.07 in78 mm N/A 3.07 in78 mm N/A 3.07 in78 mm N/A 3.32 in84.3 mm N/A 3.32 in84.3 mm
Dimension L Fix N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.24 in82.3 mm N/A 3.24 in82.3 mm
Dimension M N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm N/A 2 in50.8 mm N/A 2 in50.8 mm
Dimension RAA N/A 0.79 in20.1 mm N/A 0.79 in20.1 mm N/A 0.79 in20.1 mm N/A 0.76 in19.3 mm N/A 0.76 in19.3 mm
Dimension SAA N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 4 in101.6 mm N/A 4 in101.6 mm
C0 - Static Load N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Double Concentric
Housing Construction N/A Round Flange
Weight N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 15 lb6.8 Kg N/A 15 lb6.8 Kg
UPC Code N/A 0883450021807 0883450021814 0883450021838 0883450021845 0883450021852 0883450021869 0883450021876 0883450021883 0883450192408 0883450192583 0883450269605 0883450269780 N/A 0883450021708 0883450021715 0883450021739 0883450021746 0883450021753 0883450021760 0883450021777 0883450021784 0883450192422 0883450192606 0883450269629 0883450269803 N/A 0883450021906 0883450021913 0883450021937 0883450021944 0883450021951 0883450021968 0883450021975 0883450021982 0883450192415 0883450192590 0883450269612 0883450269797 N/A 0883450196055 0883450196062 0883450196079 0883450196086 0883450196093 0883450196109 0883450196116 0883450196239 0883450196246 0883450196253 0883450196260 0883450196277 N/A 0883450022002 0883450022019 0883450022033 0883450022040 0883450022057 0883450022064 0883450022071 0883450022088 0883450192439 0883450192613 0883450269636 0883450269810
e - Geometry Factor N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.71 N/A 2.71 N/A 2.71 N/A 2.74 N/A 2.74
Y2 - Geometry Factor N/A 4.04 N/A 4.04 N/A 4.04 N/A 4.08 N/A 4.08
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 4200 rpm N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3550 rpm N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0014 N/A 0.0014 N/A 0.0014 N/A 0.0016 N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0022 N/A 0.0022 N/A 0.0022 N/A 0.0026 N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm