| Items |
QAAFE10A115SS Double Concentric Stainless Four Bolt Square Flange Block |
QAAFE10A050SS Double Concentric Stainless Four Bolt Square Flange Block |
QAAFE10A200SS Double Concentric Stainless Four Bolt Square Flange Block |
QAAFE11A055SS Double Concentric Stainless Four Bolt Square Flange Block |
QAAFE11A203SS Double Concentric Stainless Four Bolt Square Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAAFE10A115SBS QAAFE10A115SCS QAAFE10A115SEBS QAAFE10A115SECS QAAFE10A115SEMS QAAFE10A115SENS QAAFE10A115SEOS QAAFE10A115SETS QAAFE10A115SMS QAAFE10A115SNS QAAFE10A115SOS QAAFE10A115STS | N/A QAAFE10A050SBS QAAFE10A050SCS QAAFE10A050SEBS QAAFE10A050SECS QAAFE10A050SEMS QAAFE10A050SENS QAAFE10A050SEOS QAAFE10A050SETS QAAFE10A050SMS QAAFE10A050SNS QAAFE10A050SOS QAAFE10A050STS | N/A QAAFE10A200SBS QAAFE10A200SCS QAAFE10A200SEBS QAAFE10A200SECS QAAFE10A200SEMS QAAFE10A200SENS QAAFE10A200SEOS QAAFE10A200SETS QAAFE10A200SMS QAAFE10A200SNS QAAFE10A200SOS QAAFE10A200STS | N/A QAAFE11A055SBS QAAFE11A055SCS QAAFE11A055SEBS QAAFE11A055SECS QAAFE11A055SEMS QAAFE11A055SENS QAAFE11A055SEOS QAAFE11A055SETS QAAFE11A055SMS QAAFE11A055SNS QAAFE11A055SOS QAAFE11A055STS | N/A QAAFE11A203SBS QAAFE11A203SCS QAAFE11A203SEBS QAAFE11A203SECS QAAFE11A203SEMS QAAFE11A203SENS QAAFE11A203SEOS QAAFE11A203SETS QAAFE11A203SMS QAAFE11A203SNS QAAFE11A203SOS QAAFE11A203STS | |||||
| Dimension BC | N/A 6.19 in157.2 mm | N/A 6.19 in157.2 mm | N/A 6.19 in157.2 mm | N/A 6.89 in175 mm | N/A 6.89 in175 mm | |||||
| Dimension C | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension D | N/A 4.75 in120.7 mm | N/A 4.75 in120.7 mm | N/A 4.75 in120.7 mm | N/A 5.13 in130.3 mm | N/A 5.13 in130.3 mm | |||||
| Dimension E | N/A 4.38 in111.3 mm | N/A 4.38 in111.3 mm | N/A 4.38 in111.3 mm | N/A 4.88 in124 mm | N/A 4.88 in124 mm | |||||
| Dimension F | N/A 5.5 in139.7 mm | N/A 5.5 in139.7 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A 6.19 in157.2 mm | |||||
| Dimension H | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | N/A 1.38 in34.9 mm | N/A 1.38 in34.9 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.625 in16 mm | N/A 0.625 in16 mm | |||||
| Dimension L Exp | N/A 3.91 in99.4 mm | N/A 3.91 in99.4 mm | N/A 3.91 in99.4 mm | N/A 4.21 in107 mm | N/A 4.21 in107 mm | |||||
| Dimension L Fix | N/A 3.83 in97.3 mm | N/A 3.83 in97.3 mm | N/A 3.83 in97.3 mm | N/A 4.13 in105 mm | N/A 4.13 in105 mm | |||||
| Dimension M | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension RAA | N/A 0.07 in1.9 mm | N/A 0.07 in1.9 mm | N/A 0.07 in1.9 mm | N/A 0.14 in3.4 mm | N/A 0.14 in3.4 mm | |||||
| Dimension SAA | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Weight | N/A 12 lb5.5 Kg | N/A 12 lb5.5 Kg | N/A 12 lb5.5 Kg | N/A 15 lb6.9 Kg | N/A 15 lb6.9 Kg | |||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.25 | |||||||||
| Y1 - Geometry Factor | N/A 2.71 | N/A 2.71 | N/A 2.71 | N/A 2.74 | N/A 2.74 | |||||
| Y2 - Geometry Factor | N/A 4.04 | N/A 4.04 | N/A 4.04 | N/A 4.08 | N/A 4.08 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||