Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Two-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-Concentric-Two-Bolt-Pillow-Block
QAAP10A115S
Double Concentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-Concentric-Two-Bolt-Pillow-Block
QAAPL10A115S
Double Concentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-Concentric-Two-Bolt-Pillow-Block
QAASN10A115S
Double Concentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-Concentric-Two-Bolt-Pillow-Block
QAAPMD10A115S
Double Concentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-Concentric-Two-Bolt-Pillow-Block
QAAP10A050S
Double Concentric Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A QAAP10A115SB QAAP10A115SC QAAP10A115SEB QAAP10A115SEC QAAP10A115SEM QAAP10A115SEN QAAP10A115SEO QAAP10A115SET QAAP10A115SM QAAP10A115SN QAAP10A115SO QAAP10A115ST QAAP10A115STHT N/A QAAPL10A115SB QAAPL10A115SC QAAPL10A115SEB QAAPL10A115SEC QAAPL10A115SEM QAAPL10A115SEN QAAPL10A115SEO QAAPL10A115SET QAAPL10A115SM QAAPL10A115SN QAAPL10A115SO QAAPL10A115ST N/A QAASN10A115SB QAASN10A115SC QAASN10A115SEB QAASN10A115SEC QAASN10A115SEM QAASN10A115SEN QAASN10A115SEO QAASN10A115SET QAASN10A115SM QAASN10A115SN QAASN10A115SO QAASN10A115ST QAASN10A115STNG N/A N/A QAAP10A050SB QAAP10A050SC QAAP10A050SEB QAAP10A050SEC QAAP10A050SEM QAAP10A050SEN QAAP10A050SEO QAAP10A050SET QAAP10A050SM QAAP10A050SN QAAP10A050SO QAAP10A050ST QAAP10A050STFG
Dimension A N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.76 in70 mm N/A 2.5 in63.5 mm N/A 2.25 in57.2 mm
Dimension B N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 5.35 in136 mm N/A 5 in127 mm N/A 4.81 in122.2 mm
Dimension C N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.87 in73 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm
Dimension D Min N/A 6 in152.4 mm N/A 5.93 in150.6 mm N/A 7.2 in183 mm N/A 6.38 in162.1 mm N/A 6 in152.4 mm
Dimension D Max N/A 7.13 in181.1 mm N/A 6.36 in161.5 mm N/A 8.5 in216 mm N/A 7.44 in189 mm N/A 7.13 in181.1 mm
Dimension F N/A 8.88 in225.6 mm N/A 8.38 in212.9 mm N/A 10 in254 mm N/A 8.88 in225.6 mm N/A 8.88 in225.6 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.68 in68 mm N/A 2.44 in62 mm N/A 2.44 in62 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 0.98 in25 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension M N/A 1.87 in47.5 mm
Dimension RAA N/A 0.67 in17 mm N/A 0.67 in17 mm N/A 0.55 in14 mm N/A 0.67 in17 mm N/A 0.67 in17 mm
Dimension SAA N/A 3.75 in95.3 mm
Static Load Rating N/A 26600 lbf118000 N
Dynamic Load Rating N/A 26300 lbf117000 N
Locking Style N/A Double Concentric
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 13 lb5.9 Kg N/A 13 lb5.9 Kg N/A 28 lb12.7 Kg N/A 13 lb5.9 Kg N/A 13 lb5.9 Kg
UPC Code N/A 0883450025300 0883450025317 0883450025331 0883450025348 0883450025355 0883450025362 0883450025379 0883450025386 0883450188142 0883450188302 0883450265645 0883450265805 0883450472395 N/A 0883450028202 0883450028219 0883450028233 0883450028240 0883450028257 0883450028264 0883450028271 0883450028288 0883450188784 0883450188944 0883450266284 0883450266444 N/A 0883450348515 0883450348522 0883450348539 0883450348546 0883450348553 0883450348560 0883450348577 0883450348584 0883450348591 0883450348607 0883450348614 0883450348621 0883450491822 N/A N/A 0883450025201 0883450025218 0883450025232 0883450025249 0883450025256 0883450025263 0883450025270 0883450025287 0883450188166 0883450188326 0883450265669 0883450265829 0883450458528
e - Geometry Factor N/A 0.24
Y1 - Geometry Factor N/A 2.84
Y2 - Geometry Factor N/A 4.23
Oil Lubrication - M/N Seal N/A 2400 rpm
Oil Lubrication - T Seal N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm
Grease Lubrication - T Seal N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm