Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
TAAMC11K115S
Double Nut Tapered Adapter Cartridge Block
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
TAAMC11K050S
Double Nut Tapered Adapter Cartridge Block
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
TAAMC11K200S
Double Nut Tapered Adapter Cartridge Block
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
TAAMC13K203S
Double Nut Tapered Adapter Cartridge Block
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
TAAMC13K204S
Double Nut Tapered Adapter Cartridge Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22213 N/A 22213
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 2 3/16 in N/A 2 1/4 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Imperial N/A Imperial
Full Timken Part Number N/A TAAMC11K115SB TAAMC11K115SC TAAMC11K115SEB TAAMC11K115SEC TAAMC11K115SEM TAAMC11K115SEN TAAMC11K115SEO TAAMC11K115SET TAAMC11K115SM TAAMC11K115SN TAAMC11K115SO TAAMC11K115ST N/A TAAMC11K050SB TAAMC11K050SC TAAMC11K050SEB TAAMC11K050SEC TAAMC11K050SEM TAAMC11K050SEN TAAMC11K050SEO TAAMC11K050SET TAAMC11K050SM TAAMC11K050SN TAAMC11K050SO TAAMC11K050ST N/A TAAMC11K200SB TAAMC11K200SC TAAMC11K200SEB TAAMC11K200SEC TAAMC11K200SEM TAAMC11K200SEN TAAMC11K200SEO TAAMC11K200SET TAAMC11K200SM TAAMC11K200SN TAAMC11K200SO TAAMC11K200ST N/A TAAMC13K203SB TAAMC13K203SC TAAMC13K203SEB TAAMC13K203SEC TAAMC13K203SEM TAAMC13K203SEN TAAMC13K203SEO TAAMC13K203SET TAAMC13K203SM TAAMC13K203SN TAAMC13K203SO TAAMC13K203ST N/A TAAMC13K204SB TAAMC13K204SC TAAMC13K204SEB TAAMC13K204SEC TAAMC13K204SEM TAAMC13K204SEN TAAMC13K204SEO TAAMC13K204SET TAAMC13K204SM TAAMC13K204SN TAAMC13K204SO TAAMC13K204ST
Dimension A N/A 0.53 in13.5 mm
Dimension B N/A 0.91 in23 mm
Dimension C N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 3.35 in85.1 mm N/A 3.35 in85.1 mm
Dimension D N/A 0.19 in4.8 mm
Dimension F N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 4.531 in115.1 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension G N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.64 in67.1 mm N/A 2.64 in67.1 mm
Dimension L Exp N/A 2.54 in64.5 mm N/A 2.54 in64.5 mm N/A 2.54 in64.5 mm N/A 2.87 in72.9 mm N/A 2.87 in72.9 mm
Dimension L Fix N/A 2.49 in63.2 mm N/A 2.49 in63.2 mm N/A 2.49 in63.2 mm N/A 2.79 in70.9 mm N/A 2.79 in70.9 mm
Dimension MT N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm N/A 1.56 in39.6 mm N/A 1.56 in39.6 mm
Dimension RTT N/A 0.38 in9.6 mm N/A 0.38 in9.6 mm N/A 0.38 in9.6 mm N/A 0.31 in7.8 mm N/A 0.31 in7.8 mm
Dimension ST N/A 3.01 in76.33 mm N/A 3.01 in76.33 mm N/A 3.01 in76.33 mm N/A 3.26 in82.83 mm N/A 3.26 in82.83 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 48600 lbf216000 N N/A 48600 lbf216000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 46400 lbf206000 N N/A 46400 lbf206000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Cartridge
Weight N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg
UPC Code N/A 0883450122474 0883450122481 0883450122504 0883450122511 0883450122528 0883450122535 0883450122542 0883450122559 0883450200042 0883450200257 0883450277686 0883450277884 N/A 0883450122375 0883450122382 0883450122405 0883450122412 0883450122429 0883450122436 0883450122443 0883450122450 0883450200066 0883450200271 0883450277709 0883450277907 N/A 0883450122573 0883450122580 0883450122603 0883450122610 0883450122627 0883450122634 0883450122641 0883450122658 0883450200059 0883450200264 0883450277693 0883450277891 N/A 0883450122771 0883450122788 0883450122801 0883450122818 0883450122825 0883450122832 0883450122849 0883450122856 0883450200073 0883450200288 0883450277716 0883450277914 N/A 0883450122870 0883450122887 0883450122900 0883450122917 0883450122924 0883450122931 0883450122948 0883450122955 0883450200080 0883450200295 0883450277723 0883450277921
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.79 N/A 2.79
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.15 N/A 4.15
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3200 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 2800 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1500 rpm N/A 1500 rpm
Float N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.003 in0.076 mm
Eng Internal Radial Clearance - Min N/A
Eng Internal Radial Clearance - Max N/A
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm