Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAAPG11K115S
Double Nut Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAAPH11K115S
Double Nut Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAAPG11K050S
Double Nut Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAAPH11K050S
Double Nut Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAAPG11K200S
Double Nut Tapered Adapter Four-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm N/A 2 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Metric N/A Imperial
Full Timken Part Number N/A TAAPG11K115SB TAAPG11K115SC TAAPG11K115SEB TAAPG11K115SEC TAAPG11K115SEM TAAPG11K115SEN TAAPG11K115SEO TAAPG11K115SET TAAPG11K115SM TAAPG11K115SN TAAPG11K115SO TAAPG11K115ST N/A TAAPH11K115SB TAAPH11K115SC TAAPH11K115SEB TAAPH11K115SEC TAAPH11K115SEM TAAPH11K115SEN TAAPH11K115SEO TAAPH11K115SET TAAPH11K115SM TAAPH11K115SN TAAPH11K115SO TAAPH11K115ST N/A TAAPG11K050SB TAAPG11K050SC TAAPG11K050SEB TAAPG11K050SEC TAAPG11K050SEM TAAPG11K050SEN TAAPG11K050SEO TAAPG11K050SET TAAPG11K050SM TAAPG11K050SN TAAPG11K050SO TAAPG11K050ST N/A TAAPH11K050SB TAAPH11K050SC TAAPH11K050SEB TAAPH11K050SEC TAAPH11K050SEM TAAPH11K050SEN TAAPH11K050SEO TAAPH11K050SET TAAPH11K050SM TAAPH11K050SN TAAPH11K050SO TAAPH11K050ST N/A TAAPG11K200SB TAAPG11K200SC TAAPG11K200SEB TAAPG11K200SEC TAAPG11K200SEM TAAPG11K200SEN TAAPG11K200SEO TAAPG11K200SET TAAPG11K200SM TAAPG11K200SN TAAPG11K200SO TAAPG11K200ST
Dimension A N/A 2.75 in69.9 mm
Dimension B N/A 5.31 in134.9 mm
Dimension C N/A 2.95 in74.9 mm
Dimension D Min N/A 7.18 in182.4 mm
Dimension D Max N/A 8.56 in217.4 mm
Dimension E N/A 1.57 in39.9 mm
Dimension F N/A 9.88 in251 mm
Dimension G N/A 2.7 in68.6 mm
Dimension H N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension MT N/A 1.54 in39.1 mm
Dimension RTT N/A 0.28 in7.1 mm
Dimension ST N/A 3.01 in76.5 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Double Nut Tapered Adapter
Housing Construction N/A Four-Bolt Pillow Block
Weight N/A 19 lb8.6 Kg
UPC Code N/A 0883450126472 0883450126489 0883450126502 0883450126519 0883450126526 0883450126533 0883450126540 0883450126557 0883450198042 0883450198240 0883450275545 0883450275743 N/A 0883450128476 0883450128483 0883450128506 0883450128513 0883450128520 0883450128537 0883450128544 0883450128551 0883450198448 0883450198646 0883450275941 0883450276146 N/A 0883450126373 0883450126380 0883450126403 0883450126410 0883450126427 0883450126434 0883450126441 0883450126458 0883450198066 0883450198264 0883450275569 0883450275767 N/A 0883450128377 0883450128384 0883450128407 0883450128414 0883450128421 0883450128438 0883450128445 0883450128452 0883450198462 0883450198660 0883450275965 0883450276160 N/A 0883450126571 0883450126588 0883450126601 0883450126618 0883450126625 0883450126632 0883450126649 0883450126656 0883450198059 0883450198257 0883450275552 0883450275750
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0030 in0.076 mm
Pre Install Clearance Min N/A 0.0030 in0.076 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm