| Items |
TAAPK10K045S Double Nut Tapered Adapter Four-Bolt Pillow Block |
TAAPG11K115S Double Nut Tapered Adapter Four-Bolt Pillow Block |
TAAPH11K115S Double Nut Tapered Adapter Four-Bolt Pillow Block |
TAAPK11K115S Double Nut Tapered Adapter Four-Bolt Pillow Block |
TAAPG11K050S Double Nut Tapered Adapter Four-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22211 | N/A 22211 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 45 mm | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A TAAPK10K045SB TAAPK10K045SC TAAPK10K045SEB TAAPK10K045SEC TAAPK10K045SEM TAAPK10K045SEN TAAPK10K045SEO TAAPK10K045SET TAAPK10K045SM TAAPK10K045SN TAAPK10K045SO TAAPK10K045ST | N/A TAAPG11K115SB TAAPG11K115SC TAAPG11K115SEB TAAPG11K115SEC TAAPG11K115SEM TAAPG11K115SEN TAAPG11K115SEO TAAPG11K115SET TAAPG11K115SM TAAPG11K115SN TAAPG11K115SO TAAPG11K115ST | N/A TAAPH11K115SB TAAPH11K115SC TAAPH11K115SEB TAAPH11K115SEC TAAPH11K115SEM TAAPH11K115SEN TAAPH11K115SEO TAAPH11K115SET TAAPH11K115SM TAAPH11K115SN TAAPH11K115SO TAAPH11K115ST | N/A TAAPK11K115SB TAAPK11K115SC TAAPK11K115SEB TAAPK11K115SEC TAAPK11K115SEM TAAPK11K115SEN TAAPK11K115SEO TAAPK11K115SET TAAPK11K115SM TAAPK11K115SN TAAPK11K115SO TAAPK11K115ST | N/A TAAPG11K050SB TAAPG11K050SC TAAPG11K050SEB TAAPG11K050SEC TAAPG11K050SEM TAAPG11K050SEN TAAPG11K050SEO TAAPG11K050SET TAAPG11K050SM TAAPG11K050SN TAAPG11K050SO TAAPG11K050ST | |||||
| Dimension A | N/A 2.75 in69.9 mm | |||||||||
| Dimension B | N/A 5.31 in134.9 mm | |||||||||
| Dimension C | N/A 2.76 in70.1 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | |||||
| Dimension D Min | N/A 6.94 in176.3 mm | N/A 7.18 in182.4 mm | N/A 7.18 in182.4 mm | N/A 6.94 in176.3 mm | N/A 7.18 in182.4 mm | |||||
| Dimension D Max | N/A 8.06 in204.7 mm | N/A 8.56 in217.4 mm | N/A 8.56 in217.4 mm | N/A 8.06 in204.7 mm | N/A 8.56 in217.4 mm | |||||
| Dimension E | N/A 2.25 in57.2 mm | N/A 1.57 in39.9 mm | N/A 1.57 in39.9 mm | N/A 2.25 in57.2 mm | N/A 1.57 in39.9 mm | |||||
| Dimension F | N/A 10.25 in260.4 mm | N/A 9.88 in251 mm | N/A 9.88 in251 mm | N/A 10.25 in260.4 mm | N/A 9.88 in251 mm | |||||
| Dimension G | N/A 3.75 in95.3 mm | N/A 2.7 in68.6 mm | N/A 2.7 in68.6 mm | N/A 3.75 in95.3 mm | N/A 2.7 in68.6 mm | |||||
| Dimension H | N/A 1 in25.4 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1 in25.4 mm | N/A 1.25 in31.8 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension MT | N/A 1.48 in37.6 mm | N/A 1.54 in39.1 mm | N/A 1.54 in39.1 mm | N/A 1.54 in39.1 mm | N/A 1.54 in39.1 mm | |||||
| Dimension RTT | N/A 0.14 in3.6 mm | N/A 0.28 in7.1 mm | N/A 0.28 in7.1 mm | N/A 0.28 in7.1 mm | N/A 0.28 in7.1 mm | |||||
| Dimension ST | N/A 2.81 in71.3 mm | N/A 3.01 in76.5 mm | N/A 3.01 in76.5 mm | N/A 3.01 in76.3 mm | N/A 3.01 in76.5 mm | |||||
| Static Load Rating | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| Dynamic Load Rating | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Double Nut Tapered Adapter | |||||||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||||||
| Weight | N/A 17.1 lb7.77 Kg | N/A 19 lb8.6 Kg | N/A 19 lb8.6 Kg | N/A 17.1 lb7.77 Kg | N/A 19 lb8.6 Kg | |||||
| UPC Code | N/A | N/A 0883450126472 0883450126489 0883450126502 0883450126519 0883450126526 0883450126533 0883450126540 0883450126557 0883450198042 0883450198240 0883450275545 0883450275743 | N/A 0883450128476 0883450128483 0883450128506 0883450128513 0883450128520 0883450128537 0883450128544 0883450128551 0883450198448 0883450198646 0883450275941 0883450276146 | N/A | N/A 0883450126373 0883450126380 0883450126403 0883450126410 0883450126427 0883450126434 0883450126441 0883450126458 0883450198066 0883450198264 0883450275569 0883450275767 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.23 | N/A 0.23 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.95 | N/A 2.95 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.40 | N/A 4.40 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | |||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.076 mm | N/A 0.003 in0.075 mm | N/A 0.003 in0.076 mm | |||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | N/A 0.0037 in0.094 mm | |||||
|
|
||||||||||