| Items |
TAAFK22K100S Double Nut Tapered Adapter Round Flange Block |
TAAFK22K315S Double Nut Tapered Adapter Round Flange Block |
TAAFK22K400S Double Nut Tapered Adapter Round Flange Block |
TAAFK26K407S Double Nut Tapered Adapter Round Flange Block |
TAAFK26K408S Double Nut Tapered Adapter Round Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22222 | N/A 22222 | N/A 22222 | N/A 22226 | N/A 22226 | |||||
| Shaft Size | N/A 100 mm | N/A 3 15/16 in | N/A 4 in | N/A 4 7/16 in | N/A 4 1/2 in | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A TAAFK22K100SB TAAFK22K100SC TAAFK22K100SEB TAAFK22K100SEC TAAFK22K100SEM TAAFK22K100SEN TAAFK22K100SEO TAAFK22K100SET TAAFK22K100SM TAAFK22K100SN TAAFK22K100SO TAAFK22K100ST | N/A TAAFK22K315SB TAAFK22K315SC TAAFK22K315SEB TAAFK22K315SEC TAAFK22K315SEM TAAFK22K315SEN TAAFK22K315SEO TAAFK22K315SET TAAFK22K315SM TAAFK22K315SN TAAFK22K315SO TAAFK22K315ST | N/A TAAFK22K400SB TAAFK22K400SC TAAFK22K400SEB TAAFK22K400SEC TAAFK22K400SEM TAAFK22K400SEN TAAFK22K400SEO TAAFK22K400SET TAAFK22K400SM TAAFK22K400SN TAAFK22K400SO TAAFK22K400ST | N/A TAAFK26K407SB TAAFK26K407SC TAAFK26K407SEB TAAFK26K407SEC TAAFK26K407SEM TAAFK26K407SEN TAAFK26K407SEO TAAFK26K407SET TAAFK26K407SM TAAFK26K407SN TAAFK26K407SO TAAFK26K407ST | N/A TAAFK26K408SB TAAFK26K408SC TAAFK26K408SEB TAAFK26K408SEC TAAFK26K408SEM TAAFK26K408SEN TAAFK26K408SEO TAAFK26K408SET TAAFK26K408SM TAAFK26K408SN TAAFK26K408SO TAAFK26K408ST | |||||
| Dimension BC | N/A 12.88 in327.2 mm | N/A 12.88 in327.2 mm | N/A 12.88 in327.2 mm | N/A 14 in355.6 mm | N/A 14 in355.6 mm | |||||
| Dimension B Exp | N/A | |||||||||
| Dimension B Fix | N/A | |||||||||
| Dimension C | N/A 5.71 in145 mm | N/A 5.71 in145 mm | N/A 5.71 in145 mm | N/A 6.5 in165.1 mm | N/A 6.5 in165.1 mm | |||||
| Dimension D | N/A 10.1 in256.5 mm | N/A 10.1 in256.5 mm | N/A 10.1 in256.5 mm | N/A 11.19 in284.2 mm | N/A 11.19 in284.2 mm | |||||
| Dimension E | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 7 in177.8 mm | N/A 7 in177.8 mm | |||||
| Dimension F | N/A 15.13 in384.3 mm | N/A 15.13 in384.3 mm | N/A 15.13 in384.3 mm | N/A 16.5 in419.1 mm | N/A 16.5 in419.1 mm | |||||
| Dimension G | N/A | |||||||||
| Dimension H | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1.5 in38.1 mm | N/A 1.5 in38.1 mm | |||||
| Dimension J (Bolt Size) | N/A 1 in24 mm | N/A 1 in24 mm | N/A 1 in24 mm | N/A 1.125 in24 mm | N/A 1.125 in24 mm | |||||
| Dimension KA | N/A | |||||||||
| Dimension L Exp | N/A 4.7 in119.4 mm | N/A 4.7 in119.4 mm | N/A 4.7 in119.4 mm | N/A 5.7 in144.8 mm | N/A 5.7 in144.8 mm | |||||
| Dimension L Fix | N/A 4.62 in117.3 mm | N/A 4.62 in117.3 mm | N/A 4.62 in117.3 mm | N/A 5.62 in142.7 mm | N/A 5.62 in142.7 mm | |||||
| Dimension MT | N/A 2.48 in63 mm | N/A 2.48 in63 mm | N/A 2.48 in63 mm | N/A 2.83 in71.9 mm | N/A 2.83 in71.9 mm | |||||
| Dimension N | N/A 4.21 in106.9 mm | N/A 4.21 in106.9 mm | N/A 4.21 in106.9 mm | N/A 5.32 in135.1 mm | N/A 5.32 in135.1 mm | |||||
| Dimension RTT | N/A 0.42 in10.6 mm | N/A 0.42 in10.6 mm | N/A 0.42 in10.6 mm | N/A -0.09 in-2.4 mm | N/A -0.09 in-2.4 mm | |||||
| Dimension ST | N/A 5.15 in130.7 mm | N/A 5.15 in130.7 mm | N/A 5.15 in130.7 mm | N/A 5.89 in149.65 mm | N/A 5.89 in149.65 mm | |||||
| C0 - Static Load | N/A 147000 lbf653000 N | N/A 147000 lbf653000 N | N/A 147000 lbf653000 N | N/A 212000 lbf945000 N | N/A 212000 lbf945000 N | |||||
| C - Dynamic Load (Basic) | N/A 125000 lbf555000 N | N/A 125000 lbf555000 N | N/A 125000 lbf555000 N | N/A 170000 lbf757000 N | N/A 170000 lbf757000 N | |||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Weight | N/A 55 lb24.9 Kg | N/A 55 lb24.9 Kg | N/A 55 lb24.9 Kg | N/A 108 lb49 Kg | N/A 108 lb49 Kg | |||||
| UPC Code | N/A 0883450381369 0883450381376 0883450381383 0883450381390 0883450381406 0883450381413 0883450381420 0883450381437 0883450381444 0883450381451 0883450381468 0883450381475 | N/A 0883450381727 0883450381734 0883450381741 0883450381758 0883450381765 0883450381772 0883450381789 0883450381796 0883450381802 0883450381819 0883450381826 0883450381833 | N/A 0883450381840 0883450381857 0883450381864 0883450381871 0883450381888 0883450381895 0883450381901 0883450381918 0883450381925 0883450381932 0883450381949 0883450381956 | N/A 0883450382083 0883450382090 0883450382106 0883450382113 0883450382120 0883450382137 0883450382144 0883450382151 0883450382168 0883450382175 0883450382182 0883450382199 | N/A 0883450382205 0883450382212 0883450382229 0883450382236 0883450382243 0883450382250 0883450382267 0883450382274 0883450382281 0883450382298 0883450382304 0883450382311 | |||||
| e - Geometry Factor | N/A 0.26 | N/A 0.26 | N/A 0.26 | N/A 0.28 | N/A 0.28 | |||||
| Y1 - Geometry Factor | N/A 2.55 | N/A 2.55 | N/A 2.55 | N/A 2.43 | N/A 2.43 | |||||
| Y2 - Geometry Factor | N/A 3.80 | N/A 3.80 | N/A 3.80 | N/A 3.61 | N/A 3.61 | |||||
| Oil Lubrication - M/N Seal | N/A 900 rpm | N/A 900 rpm | N/A 900 rpm | N/A 700 rpm | N/A 700 rpm | |||||
| Oil Lubrication - T Seal | N/A 1700 rpm | N/A 1700 rpm | N/A 1700 rpm | N/A 1500 rpm | N/A 1500 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 600 rpm | N/A 600 rpm | N/A 600 rpm | N/A 400 rpm | N/A 400 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 900 rpm | N/A 900 rpm | N/A 900 rpm | N/A 700 rpm | N/A 700 rpm | |||||
| Grease Lubrication - T Seal | N/A 1200 rpm | N/A 1200 rpm | N/A 1200 rpm | N/A 1000 rpm | N/A 1000 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 600 rpm | N/A 600 rpm | N/A 600 rpm | N/A 400 rpm | N/A 400 rpm | |||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.004 in0.102 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A | |||||||||
| Eng Internal Radial Clearance - Max | N/A | |||||||||
| Pre Install Clearance Min | N/A 0.0053 in0.135 mm | N/A 0.0053 in0.135 mm | N/A 0.0053 in0.135 mm | N/A 0.0063 in0.16 mm | N/A 0.0063 in0.16 mm | |||||
| Pre Install Clearance Max | N/A 0.0067 in0.17 mm | N/A 0.0067 in0.17 mm | N/A 0.0067 in0.17 mm | N/A 0.0079 in0.201 mm | N/A 0.0079 in0.201 mm | |||||
|
|
||||||||||