Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TAASD09K107S
Double Nut Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TAADI09K107S
Double Nut Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TAAPN09K107S
Double Nut Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TAAPA09K107S
Double Nut Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
DAAP09K107S
Double Nut Tapered Adapter Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209
Shaft Size N/A 1 7/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A TAASD09K107SB TAASD09K107SC TAASD09K107SEB TAASD09K107SEC TAASD09K107SEM TAASD09K107SEN TAASD09K107SEO TAASD09K107SET TAASD09K107SM TAASD09K107SN TAASD09K107SO TAASD09K107ST N/A TAADI09K107SB TAADI09K107SC TAADI09K107SEB TAADI09K107SEC TAADI09K107SEM TAADI09K107SEN TAADI09K107SEO TAADI09K107SET TAADI09K107SM TAADI09K107SN TAADI09K107SO TAADI09K107ST N/A N/A N/A DAAP09K107SB DAAP09K107SC DAAP09K107SEB DAAP09K107SEC DAAP09K107SEM DAAP09K107SEN DAAP09K107SEO DAAP09K107SET DAAP09K107SM DAAP09K107SN DAAP09K107SO DAAP09K107ST
Dimension A N/A 2.88 in73.2 mm N/A 2.38 in60.5 mm N/A 2.362 in60 mm N/A 2.25 in57.2 mm N/A 1.88 in47.8 mm
Dimension B N/A 4.88 in124 mm N/A 4.72 in119.8 mm N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 3.88 in98.6 mm
Dimension C N/A 2.56 in65 mm
Dimension D Min N/A 6.88 in174.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 4.69 in119.1 mm
Dimension D Max N/A 7.63 in193.8 mm N/A 6.63 in168.4 mm N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 6 in152.4 mm
Dimension F N/A 9 in228.6 mm N/A 8 in203.2 mm N/A 8.25 in209.6 mm N/A 8.25 in209.6 mm N/A 6.88 in174.8 mm
Dimension G N/A 2.03 in51.7 mm N/A 2.03 in51.7 mm N/A 2.1 in53.3 mm N/A 2.1 in53.3 mm N/A 2.1 in53.3 mm
Dimension H N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1 in25.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension MT N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.34 in34.2 mm N/A 1.34 in34.2 mm N/A 1.34 in34.2 mm
Dimension RTT N/A 0.24 in6.2 mm N/A 0.24 in6.2 mm N/A 0.18 in4.6 mm N/A 0.18 in4.6 mm N/A 0.18 in4.5 mm
Dimension ST N/A 2.42 in65.3 mm N/A 2.42 in65.3 mm N/A 2.57 in65.33 mm N/A 2.57 in65.33 mm N/A 2.57 in65.33 mm
Static Load Rating N/A 24200 lbf108000 N
Dynamic Load Rating N/A 24500 lbf109000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6 Kg N/A 12 lb5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg
UPC Code N/A
e - Geometry Factor N/A 0.26
Y1 - Geometry Factor N/A 2.64
Y2 - Geometry Factor N/A 3.93
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0014
Eng Internal Radial Clearance - Max N/A 0.0022
Pre Install Clearance Min N/A 0.0014 in0.035 mm
Pre Install Clearance Max N/A 0.0022 in0.055 mm