Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DAAC11K115S
Double Nut Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DAAC11K050S
Double Nut Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DAAC11K200S
Double Nut Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DAAC13K203S
Double Nut Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DAAC13K204S
Double Nut Tapered Adapter Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22213 N/A 22213
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 2 3/16 in N/A 2 1/4 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Imperial N/A Imperial
Full Timken Part Number N/A DAAC11K115SB DAAC11K115SC DAAC11K115SEB DAAC11K115SEC DAAC11K115SEM DAAC11K115SEN DAAC11K115SEO DAAC11K115SET DAAC11K115SM DAAC11K115SN DAAC11K115SO DAAC11K115ST N/A DAAC11K050SB DAAC11K050SC DAAC11K050SEB DAAC11K050SEC DAAC11K050SEM DAAC11K050SEN DAAC11K050SEO DAAC11K050SET DAAC11K050SM DAAC11K050SN DAAC11K050SO DAAC11K050ST N/A DAAC11K200SB DAAC11K200SC DAAC11K200SEB DAAC11K200SEC DAAC11K200SEM DAAC11K200SEN DAAC11K200SEO DAAC11K200SET DAAC11K200SM DAAC11K200SN DAAC11K200SO DAAC11K200ST N/A DAAC13K203SB DAAC13K203SC DAAC13K203SEB DAAC13K203SEC DAAC13K203SEM DAAC13K203SEN DAAC13K203SEO DAAC13K203SET DAAC13K203SM DAAC13K203SN DAAC13K203SO DAAC13K203ST N/A DAAC13K204SB DAAC13K204SC DAAC13K204SEB DAAC13K204SEC DAAC13K204SEM DAAC13K204SEN DAAC13K204SEO DAAC13K204SET DAAC13K204SM DAAC13K204SN DAAC13K204SO DAAC13K204ST
Dimension BC N/A 5.38 in136.7 mm N/A 5.38 in136.7 mm N/A 5.38 in136.7 mm N/A 6 in152.4 mm N/A 6 in152.4 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 3.35 in85.1 mm N/A 3.35 in85.1 mm
Dimension D N/A
Dimension E N/A 3.8 in96.5 mm N/A 3.8 in96.5 mm N/A 3.8 in96.5 mm N/A 4.24 in107.7 mm N/A 4.24 in107.7 mm
Dimension F N/A 6.38 in162.1 mm N/A 6.38 in162.1 mm N/A 6.38 in162.1 mm N/A 7.13 in181.1 mm N/A 7.13 in181.1 mm
Dimension G N/A 4.5 in114.3 mm N/A 4.5 in114.3 mm N/A 4.5 in114.3 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension H N/A 1.24 in31.5 mm N/A 1.24 in31.5 mm N/A 1.24 in31.5 mm N/A 1.47 in37.3 mm N/A 1.47 in37.3 mm
Dimension J (Bolt Size) N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.5 in12 mm N/A 0.5 in12 mm
Dimension KA N/A
Dimension L Exp N/A
Dimension L Fix N/A
Dimension MT N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm N/A 1.56 in39.6 mm N/A 1.56 in39.6 mm
Dimension N N/A 1 in25.4 mm
Dimension RTT N/A 0.38 in9.6 mm N/A 0.38 in9.6 mm N/A 0.38 in9.6 mm N/A 0.52 in13.2 mm N/A 0.52 in13.2 mm
Dimension ST N/A 3.01 in76.33 mm N/A 3.01 in76.33 mm N/A 3.01 in76.33 mm N/A 3.26 in82.83 mm N/A 3.26 in82.83 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 48600 lbf216000 N N/A 48600 lbf216000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 46400 lbf206000 N N/A 46400 lbf206000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 16 lb7.3 Kg N/A 16 lb7.3 Kg
UPC Code N/A 0883450003629 0883450003636 0883450003650 0883450003667 0883450003674 0883450003681 0883450003698 0883450003704 0883450196833 0883450197038 0883450274340 0883450274548 N/A 0883450003520 0883450003537 0883450003551 0883450003568 0883450003575 0883450003582 0883450003599 0883450003605 0883450196857 0883450197052 0883450274364 0883450274562 N/A 0883450003728 0883450003735 0883450003759 0883450003766 0883450003773 0883450003780 0883450003797 0883450003803 0883450196840 0883450197045 0883450274357 0883450274555 N/A 0883450003926 0883450003933 0883450003957 0883450003964 0883450003971 0883450003988 0883450003995 0883450004008 0883450196864 0883450197069 0883450274371 0883450274579 N/A 0883450004022 0883450004039 0883450004053 0883450004060 0883450004077 0883450004084 0883450004091 0883450004107 0883450196871 0883450197076 0883450274388 0883450274586
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.79 N/A 2.79
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.15 N/A 4.15
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3200 rpm N/A 3200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1500 rpm N/A 1500 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 2800 rpm N/A 2800 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1500 rpm N/A 1500 rpm
Float N/A 0.050 in1.270 mm N/A 0.050 in1.270 mm N/A 0.050 in1.270 mm N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.0030 in0.076 mm
Eng Internal Radial Clearance - Min N/A
Eng Internal Radial Clearance - Max N/A
Pre Install Clearance Min N/A 0.0030 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm
Dimension RA N/A
Dimension SA N/A
Dimension M N/A