Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
Items Double Nut Tapered Adapter Piloted Flange Cartridge_2
TAACK10K111S
Double Nut Tapered Adapter Piloted Flange Cartridge
Double Nut Tapered Adapter Piloted Flange Cartridge_2
TAACK10K112S
Double Nut Tapered Adapter Piloted Flange Cartridge
Double Nut Tapered Adapter Piloted Flange Cartridge_2
TAACK10K045S
Double Nut Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DAAC11K115S
Double Nut Tapered Adapter Piloted Flange Cartridge
Double Nut Tapered Adapter Piloted Flange Cartridge_2
TAACK11K115S
Double Nut Tapered Adapter Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22210 N/A 22211 N/A 22211
Shaft Size N/A 1 11/16 in N/A 1 3/4 in N/A 45 mm N/A 1 15/16 in N/A 1 15/16 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Imperial
Full Timken Part Number N/A N/A N/A N/A DAAC11K115SB DAAC11K115SC DAAC11K115SEB DAAC11K115SEC DAAC11K115SEM DAAC11K115SEN DAAC11K115SEO DAAC11K115SET DAAC11K115SM DAAC11K115SN DAAC11K115SO DAAC11K115ST N/A
Dimension BC N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 5.38 in136.7 mm N/A 6 in152.4 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 2.76 in70 mm N/A 2.76 in70 mm N/A 2.76 in70 mm N/A 2.95 in74.9 mm N/A 2.95 in75 mm
Dimension D N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A N/A 5 in127 mm
Dimension E N/A 4.24 in107.7 mm N/A 4.24 in107.7 mm N/A 4.24 in107.7 mm N/A 3.8 in96.5 mm N/A 4.24 in107.7 mm
Dimension F N/A 7.13 in181.1 mm N/A 7.13 in181.1 mm N/A 7.13 in181.1 mm N/A 6.38 in162.1 mm N/A 7.13 in181.1 mm
Dimension G N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A 4.5 in114.3 mm N/A 5 in127 mm
Dimension H N/A 0.5 in12.4 mm N/A 0.5 in12.4 mm N/A 0.5 in12.4 mm N/A 1.24 in31.5 mm N/A 0.56 in14.2 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.438 in10 mm N/A 0.5 in12 mm
Dimension KA N/A
Dimension L Exp N/A
Dimension L Fix N/A
Dimension MT N/A 1.48 in37.6 mm N/A 1.48 in37.6 mm N/A 1.48 in37.6 mm N/A 1.4 in35.6 mm N/A 1.54 in39.1 mm
Dimension N N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.56 in39.7 mm
Dimension RTT N/A 0.28 in7.1 mm N/A 0.28 in7.1 mm N/A 0.28 in7.1 mm N/A 0.38 in9.6 mm N/A 0.04 in1 mm
Dimension ST N/A 2.81 in71.3 mm N/A 2.81 in71.3 mm N/A 2.81 in71.3 mm N/A 3.01 in76.33 mm N/A 3.01 in76.3 mm
C0 - Static Load N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 8.4 lb3.8 Kg N/A 8.4 lb3.8 Kg N/A 8.4 lb3.8 Kg N/A 11 lb5 Kg N/A 12.8 lb5.8 Kg
UPC Code N/A N/A N/A N/A 0883450003629 0883450003636 0883450003650 0883450003667 0883450003674 0883450003681 0883450003698 0883450003704 0883450196833 0883450197038 0883450274340 0883450274548 N/A
e - Geometry Factor N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.84 N/A 2.84 N/A 2.84 N/A 2.95 N/A 2.95
Y2 - Geometry Factor N/A 4.23 N/A 4.23 N/A 4.23 N/A 4.40 N/A 4.40
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 4200 rpm N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3550 rpm N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm
Eng Internal Radial Clearance - Min N/A 0.0014 N/A 0.0014 N/A 0.0014 N/A N/A
Eng Internal Radial Clearance - Max N/A 0.0022 N/A 0.0022 N/A 0.0022 N/A N/A
Pre Install Clearance Min N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm N/A 0.0016 in0.040 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm N/A 0.0026 in0.065 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm
Dimension RA N/A
Dimension SA N/A
Dimension M N/A