| Items |
QVVMC11V115S Double V-Lock Cartridge Block |
QVVMC11V050S Double V-Lock Cartridge Block |
QVVMC11V200S Double V-Lock Cartridge Block |
QVVMC13V055S Double V-Lock Cartridge Block |
QVVMC13V203S Double V-Lock Cartridge Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | N/A 22211 | N/A 22211 | N/A 22213 | N/A 22213 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QVVMC11V115SB QVVMC11V115SC QVVMC11V115SEB QVVMC11V115SEC QVVMC11V115SEM QVVMC11V115SEN QVVMC11V115SEO QVVMC11V115SET QVVMC11V115SM QVVMC11V115SN QVVMC11V115SO QVVMC11V115ST | N/A QVVMC11V050SB QVVMC11V050SC QVVMC11V050SEB QVVMC11V050SEC QVVMC11V050SEM QVVMC11V050SEN QVVMC11V050SEO QVVMC11V050SET QVVMC11V050SM QVVMC11V050SN QVVMC11V050SO QVVMC11V050ST | N/A QVVMC11V200SB QVVMC11V200SC QVVMC11V200SEB QVVMC11V200SEC QVVMC11V200SEM QVVMC11V200SEN QVVMC11V200SEO QVVMC11V200SET QVVMC11V200SM QVVMC11V200SN QVVMC11V200SO QVVMC11V200ST | N/A QVVMC13V055SB QVVMC13V055SC QVVMC13V055SEB QVVMC13V055SEC QVVMC13V055SEM QVVMC13V055SEN QVVMC13V055SEO QVVMC13V055SET QVVMC13V055SM QVVMC13V055SN QVVMC13V055SO QVVMC13V055ST | N/A QVVMC13V203SB QVVMC13V203SC QVVMC13V203SEB QVVMC13V203SEC QVVMC13V203SEM QVVMC13V203SEN QVVMC13V203SEO QVVMC13V203SET QVVMC13V203SM QVVMC13V203SN QVVMC13V203SO QVVMC13V203ST | |||||
| Dimension A | N/A 0.53 in13.5 mm | |||||||||
| Dimension B | N/A 0.906 in23 mm | |||||||||
| Dimension C | N/A 2.99 in75.9 mm | N/A 2.99 in75.9 mm | N/A 2.99 in75.9 mm | N/A 3.16 in80.3 mm | N/A 3.16 in80.3 mm | |||||
| Dimension D | N/A 0.188 in4.8 mm | |||||||||
| Dimension F | N/A 4.531 in115.1 mm | N/A 4.531 in115.1 mm | N/A 4.531 in115.1 mm | N/A 5 in127 mm | N/A 5 in127 mm | |||||
| Dimension G | N/A 2.18 in55.4 mm | N/A 2.18 in55.4 mm | N/A 2.18 in55.4 mm | N/A 2.64 in67.1 mm | N/A 2.64 in67.1 mm | |||||
| Dimension L Exp | N/A 3.19 in81 mm | N/A 3.19 in81 mm | N/A 3.19 in81 mm | N/A 3.46 in87.9 mm | N/A 3.46 in87.9 mm | |||||
| Dimension L Fix | N/A 3.11 in79 mm | N/A 3.11 in79 mm | N/A 3.11 in79 mm | N/A 3.38 in85.9 mm | N/A 3.38 in85.9 mm | |||||
| Dimension RVV | N/A 0.91 in23.1 mm | N/A 0.91 in23.1 mm | N/A 0.91 in23.1 mm | N/A 0.86 in21.8 mm | N/A 0.86 in21.8 mm | |||||
| Dimension SVV | N/A 4.02 in102.1 mm | N/A 4.02 in102.1 mm | N/A 4.02 in102.1 mm | N/A 4.24 in107.7 mm | N/A 4.24 in107.7 mm | |||||
| C0 - Static Load | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 48600 lbf216000 N | N/A 48600 lbf216000 N | |||||
| C - Dynamic Load (Basic) | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 46400 lbf206000 N | N/A 46400 lbf206000 N | |||||
| Locking Style | N/A Double V-Lock | |||||||||
| Housing Construction | N/A Cartridge | |||||||||
| Weight | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 12 lb5.4 Kg | N/A 12 lb5.4 Kg | |||||
| UPC Code | N/A 0883450150880 0883450151030 0883450158879 0883450159098 0883450180092 0883450181082 0883450199032 0883450199865 0883450280822 0883450280976 0883450285025 0883450285254 | N/A 0883450150903 0883450151054 0883450158916 0883450159111 0883450180115 0883450181105 0883450199056 0883450199889 0883450280846 0883450280990 0883450285049 0883450285278 | N/A 0883450150897 0883450151047 0883450158909 0883450159104 0883450180108 0883450181099 0883450199049 0883450199872 0883450280839 0883450280983 0883450285032 0883450285261 | N/A 0883450150934 0883450151085 0883450158947 0883450159791 0883450180146 0883450181136 0883450199087 0883450200455 0883450280877 0883450281027 0883450285070 0883450285308 | N/A 0883450150910 0883450151061 0883450158923 0883450159128 0883450180122 0883450181112 0883450199063 0883450199896 0883450280853 0883450281003 0883450285056 0883450285285 | |||||
| e - Geometry Factor | N/A 0.23 | N/A 0.23 | N/A 0.23 | N/A 0.24 | N/A 0.24 | |||||
| Y1 - Geometry Factor | N/A 2.95 | N/A 2.95 | N/A 2.95 | N/A 2.79 | N/A 2.79 | |||||
| Y2 - Geometry Factor | N/A 4.40 | N/A 4.40 | N/A 4.40 | N/A 4.15 | N/A 4.15 | |||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Oil Lubrication - T Seal | N/A 3800 rpm | N/A 3800 rpm | N/A 3800 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1500 rpm | N/A 1500 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Grease Lubrication - T Seal | N/A 3200 rpm | N/A 3200 rpm | N/A 3200 rpm | N/A 2800 rpm | N/A 2800 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | N/A 1600 rpm | N/A 1600 rpm | N/A 1500 rpm | N/A 1500 rpm | |||||
| Float | N/A 0.05 in1.27 mm | N/A 0.05 in1.27 mm | N/A 0.05 in1.27 mm | N/A 0.083 in2.108 mm | N/A 0.083 in2.108 mm | |||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0037 | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||