Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
QVVF11V115S
Double V-Lock Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
QVVFK11V115S
Double V-Lock Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
QVVFL11V115S
Double V-Lock Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
QVVFX11V115S
Double V-Lock Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
QVVF11V050S
Double V-Lock Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A QVVF11V115SB QVVF11V115SC QVVF11V115SEB QVVF11V115SEC QVVF11V115SEM QVVF11V115SEN QVVF11V115SEO QVVF11V115SET QVVF11V115SM QVVF11V115SN QVVF11V115SO QVVF11V115ST N/A QVVFK11V115SB QVVFK11V115SC QVVFK11V115SEB QVVFK11V115SEC QVVFK11V115SEM QVVFK11V115SEN QVVFK11V115SEO QVVFK11V115SET QVVFK11V115SM QVVFK11V115SN QVVFK11V115SO QVVFK11V115ST N/A QVVFL11V115SB QVVFL11V115SC QVVFL11V115SEB QVVFL11V115SEC QVVFL11V115SEM QVVFL11V115SEN QVVFL11V115SEO QVVFL11V115SET QVVFL11V115SM QVVFL11V115SN QVVFL11V115SO QVVFL11V115ST N/A QVVFX11V115SB QVVFX11V115SC QVVFX11V115SEB QVVFX11V115SEC QVVFX11V115SEM QVVFX11V115SEN QVVFX11V115SEO QVVFX11V115SET QVVFX11V115SM QVVFX11V115SN QVVFX11V115SO QVVFX11V115ST N/A QVVF11V050SB QVVF11V050SC QVVF11V050SEB QVVF11V050SEC QVVF11V050SEM QVVF11V050SEN QVVF11V050SEO QVVF11V050SET QVVF11V050SM QVVF11V050SN QVVF11V050SO QVVF11V050ST
Dimension A1 N/A
Dimension BC N/A 6.18 in157 mm N/A 6.36 in161.5 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.18 in157 mm
Dimension C N/A 2.99 in75.9 mm
Dimension D N/A 4.75 in120.7 mm N/A 5.13 in130.3 mm N/A 4.54 in115.3 mm N/A 4.75 in120.7 mm N/A 4.75 in120.7 mm
Dimension G N/A
Dimension L N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm N/A 3.31 in84.1 mm N/A 3.31 in84.1 mm
Dimension E N/A 4.38 in111.3 mm N/A 4.5 in114.3 mm N/A 4.07 in103.4 mm N/A 4.08 in103.6 mm N/A 4.38 in111.3 mm
Dimension F N/A 5.5 in139.7 mm N/A 5.88 in149.4 mm N/A 5.19 in131.8 mm N/A 5.31 in134.9 mm N/A 5.5 in139.7 mm
Dimension H N/A 0.88 in22.4 mm N/A 1 in25.4 mm N/A 0.91 in23.1 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm
Dimension L Exp N/A 3.39 in86.1 mm N/A 3.48 in88.4 mm N/A 3.33 in84.6 mm N/A 3.39 in86.1 mm N/A 3.39 in86.1 mm
Dimension L Fix N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm N/A 3.31 in84.1 mm N/A 3.31 in84.1 mm
Dimension RVV N/A 0.72 in18.3 mm N/A 0.59 in15 mm N/A 0.78 in19.8 mm N/A 0.72 in18.3 mm N/A 0.72 in18.3 mm
Dimension SVV N/A 4.02 in102.1 mm
C0 - Static Load N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Flange Block
Weight N/A 11 lb5 Kg
UPC Code N/A 0883450091848 0883450091978 0883450104852 0883450105040 0883450110662 0883450111065 0883450120753 0883450120883 0883450134927 0883450135528 0883450141741 0883450142038 N/A 0883450361385 0883450361392 0883450361408 0883450361415 0883450361422 0883450361439 0883450361446 0883450361453 0883450361460 0883450361477 0883450361484 0883450361491 N/A 0883450092289 0883450092371 0883450105514 0883450105644 0883450111805 0883450111935 0883450122092 0883450122566 0883450136631 0883450136723 0883450142908 0883450142991 N/A 0883450365239 0883450365246 0883450365253 0883450365260 0883450365277 0883450365284 0883450365291 0883450365307 0883450365314 0883450365321 0883450365338 0883450365345 N/A 0883450091862 0883450091992 0883450104883 0883450105088 0883450110723 0883450111126 0883450120777 0883450120906 0883450135023 0883450135627 0883450141840 0883450142052
e - Geometry Factor N/A 0.25
Y1 - Geometry Factor N/A 2.74
Y2 - Geometry Factor N/A 4.08
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm