Print Back
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
QVVPG11V115S
Double V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
QVVPH11V115S
Double V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
QVVPK11V115S
Double V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
QVVPG11V050S
Double V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
QVVPH11V050S
Double V-Lock Four-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Metric N/A Metric
Full Timken Part Number N/A QVVPG11V115SB QVVPG11V115SC QVVPG11V115SEB QVVPG11V115SEC QVVPG11V115SEM QVVPG11V115SEN QVVPG11V115SEO QVVPG11V115SET QVVPG11V115SM QVVPG11V115SN QVVPG11V115SO QVVPG11V115ST N/A QVVPH11V115SB QVVPH11V115SC QVVPH11V115SEB QVVPH11V115SEC QVVPH11V115SEM QVVPH11V115SEN QVVPH11V115SEO QVVPH11V115SET QVVPH11V115SM QVVPH11V115SN QVVPH11V115SO QVVPH11V115ST N/A QVVPK11V115SB QVVPK11V115SC QVVPK11V115SEB QVVPK11V115SEC QVVPK11V115SEM QVVPK11V115SEN QVVPK11V115SEO QVVPK11V115SET QVVPK11V115SM QVVPK11V115SN QVVPK11V115SO QVVPK11V115ST N/A QVVPG11V050SB QVVPG11V050SC QVVPG11V050SEB QVVPG11V050SEC QVVPG11V050SEM QVVPG11V050SEN QVVPG11V050SEO QVVPG11V050SET QVVPG11V050SM QVVPG11V050SN QVVPG11V050SO QVVPG11V050ST N/A QVVPH11V050SB QVVPH11V050SC QVVPH11V050SEB QVVPH11V050SEC QVVPH11V050SEM QVVPH11V050SEN QVVPH11V050SEO QVVPH11V050SET QVVPH11V050SM QVVPH11V050SN QVVPH11V050SO QVVPH11V050ST
Dimension A N/A 2.75 in69.9 mm
Dimension B N/A 5.31 in134.9 mm
Dimension C N/A 2.99 in75.9 mm
Dimension D Min N/A 7.18 in182.4 mm N/A 7.18 in182.4 mm N/A 6.94 in176.3 mm N/A 7.18 in182.4 mm N/A 7.18 in182.4 mm
Dimension D Max N/A 8.56 in217.4 mm N/A 8.56 in217.4 mm N/A 8.06 in204.7 mm N/A 8.56 in217.4 mm N/A 8.56 in217.4 mm
Dimension E N/A 1.57 in39.9 mm N/A 1.57 in39.9 mm N/A 2.25 in57.2 mm N/A 1.57 in39.9 mm N/A 1.57 in39.9 mm
Dimension F N/A 9.88 in251 mm N/A 9.88 in251 mm N/A 10.25 in260.4 mm N/A 9.88 in251 mm N/A 9.88 in251 mm
Dimension G N/A 2.7 in68.6 mm N/A 2.7 in68.6 mm N/A 3.75 in95.3 mm N/A 2.7 in68.6 mm N/A 2.7 in68.6 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25.4 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension RVV N/A 0.82 in20.8 mm
Dimension SVV N/A 4.02 in102.1 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Four-Bolt Pillow Block
Weight N/A 19 lb8.6 Kg N/A 19 lb8.6 Kg N/A 17.1 lb7.77 Kg N/A 19 lb8.6 Kg N/A 19 lb8.6 Kg
UPC Code N/A 0883450147606 0883450147859 0883450152693 0883450152846 0883450175005 0883450175159 0883450183901 0883450184892 0883450265034 0883450276528 0883450282659 0883450282802 N/A 0883450148597 0883450148788 0883450153300 0883450153454 0883450176293 0883450176491 0883450185509 0883450185653 0883450279055 0883450279208 0883450283250 0883450283403 N/A N/A 0883450147590 0883450147842 0883450152686 0883450152839 0883450174992 0883450175142 0883450183895 0883450184885 0883450265027 0883450276511 0883450282642 0883450282796 N/A 0883450148580 0883450148757 0883450153294 0883450153447 0883450176286 0883450176484 0883450185493 0883450185646 0883450279048 0883450279192 0883450283243 0883450283397
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm N/A 0.003 in0.075 mm N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm