Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
Unit of Measure
Items Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
QVVC11V115S
Double V-Lock Piloted Flange Cartridge
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
QVVCW11V115S
Double V-Lock Piloted Flange Cartridge
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
QVVC11V050S
Double V-Lock Piloted Flange Cartridge
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
QVVCW11V050S
Double V-Lock Piloted Flange Cartridge
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
QVVC11V200S
Double V-Lock Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm N/A 2 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Metric N/A Imperial
Full Timken Part Number N/A QVVC11V115SB QVVC11V115SC QVVC11V115SEB QVVC11V115SEC QVVC11V115SEM QVVC11V115SEN QVVC11V115SEO QVVC11V115SET QVVC11V115SM QVVC11V115SN QVVC11V115SO QVVC11V115ST N/A QVVCW11V115SB QVVCW11V115SC QVVCW11V115SEB QVVCW11V115SEC QVVCW11V115SEM QVVCW11V115SEN QVVCW11V115SEO QVVCW11V115SET QVVCW11V115SM QVVCW11V115SN QVVCW11V115SO QVVCW11V115ST N/A QVVC11V050SB QVVC11V050SC QVVC11V050SEB QVVC11V050SEC QVVC11V050SEM QVVC11V050SEN QVVC11V050SEO QVVC11V050SET QVVC11V050SM QVVC11V050SN QVVC11V050SO QVVC11V050ST N/A QVVCW11V050SB QVVCW11V050SC QVVCW11V050SEB QVVCW11V050SEC QVVCW11V050SEM QVVCW11V050SEN QVVCW11V050SEO QVVCW11V050SET QVVCW11V050SM QVVCW11V050SN QVVCW11V050SO QVVCW11V050ST N/A QVVC11V200SB QVVC11V200SC QVVC11V200SEB QVVC11V200SEC QVVC11V200SEM QVVC11V200SEN QVVC11V200SEO QVVC11V200SET QVVC11V200SM QVVC11V200SN QVVC11V200SO QVVC11V200ST
Dimension BC N/A 5.38 in136.7 mm
Dimension C N/A 2.99 in75.9 mm
Dimension D N/A 4.47 in113.5 mm
Dimension E N/A 3.8 in96.5 mm
Dimension B Exp N/A 2.2 in55.9 mm N/A 1.74 in44.2 mm N/A 2.2 in55.9 mm N/A 1.74 in44.2 mm N/A 2.2 in55.9 mm
Dimension B Fix N/A 2.12 in53.8 mm N/A 1.66 in42.2 mm N/A 2.12 in53.8 mm N/A 1.66 in42.2 mm N/A 2.12 in53.8 mm
Dimension F N/A 6.38 in162.1 mm
Dimension H N/A 0.63 in16 mm N/A 0.38 in9.7 mm N/A 0.63 in16 mm N/A 0.38 in9.7 mm N/A 0.63 in16 mm
Dimension J (Bolt Size) N/A 0.438 in10 mm
Dimension L N/A 3.18 in80.8 mm N/A 3.16 in80.3 mm N/A 3.18 in80.8 mm N/A 3.16 in80.3 mm N/A 3.18 in80.8 mm
Dimension RVV N/A 0.85 in21.6 mm N/A 0.86 in21.8 mm N/A 0.85 in21.6 mm N/A 0.86 in21.8 mm N/A 0.85 in21.6 mm
Dimension SVV N/A 4.02 in102.1 mm
Dimension G N/A 4.5 in114.3 mm
Dimension N N/A 1.06 in26.9 mm N/A 1.5 in38.1 mm N/A 1.06 in26.9 mm N/A 1.5 in38.1 mm N/A 1.06 in26.9 mm
C0 - Static Load N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 10 lb4.5 Kg
UPC Code N/A 0883450090742 0883450090971 0883450101882 0883450101998 0883450109123 0883450109260 0883450117517 0883450117968 0883450131698 0883450132145 0883450139670 0883450139922 N/A 0883450091329 0883450091459 0883450103664 0883450104296 0883450109789 0883450109987 0883450119696 0883450120364 0883450133913 0883450134194 0883450140522 0883450140652 N/A 0883450090841 0883450090995 0883450101905 0883450102063 0883450109161 0883450109291 0883450117616 0883450118064 0883450131797 0883450132244 0883450139731 0883450139953 N/A 0883450091343 0883450091473 0883450103763 0883450104395 0883450109826 0883450110013 0883450119795 0883450120388 0883450134019 0883450134217 0883450140546 0883450140676 N/A 0883450090810 0883450090988 0883450101899 0883450102001 0883450109147 0883450109284 0883450117562 0883450118019 0883450131766 0883450132213 0883450139724 0883450139939
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm