Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block
QVVFY11V115S
Double V-Lock Round Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block
QVVFY11V050S
Double V-Lock Round Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block
QVVFY11V200S
Double V-Lock Round Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block
QVVFY12V055S
Double V-Lock Round Flange Block
Timken-Mounted-Bearing-Double-V-Lock-Round-Flange-Block
QVVFY12V203S
Double V-Lock Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22212 N/A 22212
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVVFY11V115SB QVVFY11V115SC QVVFY11V115SEB QVVFY11V115SEC QVVFY11V115SEM QVVFY11V115SEN QVVFY11V115SEO QVVFY11V115SET QVVFY11V115SM QVVFY11V115SN QVVFY11V115SO QVVFY11V115ST N/A QVVFY11V050SB QVVFY11V050SC QVVFY11V050SEB QVVFY11V050SEC QVVFY11V050SEM QVVFY11V050SEN QVVFY11V050SEO QVVFY11V050SET QVVFY11V050SM QVVFY11V050SN QVVFY11V050SO QVVFY11V050ST N/A QVVFY11V200SB QVVFY11V200SC QVVFY11V200SEB QVVFY11V200SEC QVVFY11V200SEM QVVFY11V200SEN QVVFY11V200SEO QVVFY11V200SET QVVFY11V200SM QVVFY11V200SN QVVFY11V200SO QVVFY11V200ST QVVFY11V200STHT N/A QVVFY12V055SB QVVFY12V055SC QVVFY12V055SEB QVVFY12V055SEC QVVFY12V055SEM QVVFY12V055SEN QVVFY12V055SEO QVVFY12V055SET QVVFY12V055SM QVVFY12V055SN QVVFY12V055SO QVVFY12V055ST N/A QVVFY12V203SB QVVFY12V203SC QVVFY12V203SEB QVVFY12V203SEC QVVFY12V203SEM QVVFY12V203SEN QVVFY12V203SEO QVVFY12V203SET QVVFY12V203SM QVVFY12V203SN QVVFY12V203SO QVVFY12V203ST
Dimension BC N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.38 in162.1 mm N/A 6.38 in162.1 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm
Dimension E N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.51 in114.6 mm N/A 4.51 in114.6 mm
Dimension F N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 7.75 in196.9 mm N/A 7.75 in196.9 mm
Dimension H N/A 0.75 in19.1 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.625 in16 mm
Dimension L Exp N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.23 in82 mm N/A 3.23 in82 mm
Dimension L Fix N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.15 in80 mm N/A 3.15 in80 mm
Dimension RVV N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 0.87 in22.1 mm N/A 0.87 in22.1 mm
Dimension SVV N/A 4.02 in102.1 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 39000 lbf174000 N N/A 39000 lbf174000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 38100 lbf169000 N N/A 38100 lbf169000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Four-Bolt Square Flange
Weight N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 15 lb6.8 Kg N/A 15 lb6.8 Kg
UPC Code N/A 0883450092746 0883450093415 0883450106177 0883450106368 0883450112468 0883450112659 0883450124263 0883450124898 0883450137157 0883450137287 0883450144278 0883450144643 N/A 0883450092845 0883450093514 0883450106207 0883450106405 0883450112482 0883450112680 0883450124362 0883450124997 0883450137171 0883450137300 0883450144292 0883450144742 N/A 0883450092814 0883450093446 0883450106184 0883450106382 0883450112475 0883450112666 0883450124294 0883450124966 0883450137164 0883450137294 0883450144285 0883450144650 0883450461924 N/A 0883450093019 0883450093644 0883450106245 0883450106443 0883450112536 0883450112727 0883450124492 0883450125161 0883450137201 0883450137331 0883450144322 0883450144858 N/A 0883450092913 0883450093545 0883450106221 0883450106412 0883450112505 0883450112703 0883450124393 0883450125062 0883450137188 0883450137317 0883450144308 0883450144759
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.74 N/A 2.74 N/A 2.74 N/A 2.86 N/A 2.86
Y2 - Geometry Factor N/A 4.08 N/A 4.08 N/A 4.08 N/A 4.25 N/A 4.25
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 2000 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3500 rpm N/A 3500 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1650 rpm N/A 1650 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 2000 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3000 rpm N/A 3000 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1550 rpm N/A 1550 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm