Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
QVVTU14V060S
Double V-Lock Take-Up Block
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
QVVTU14V207S
Double V-Lock Take-Up Block
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
QVVTU14V208S
Double V-Lock Take-Up Block
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
QVVTU14V065S
Double V-Lock Take-Up Block
Timken-Mounted-Bearing-Double-V-Lock-Take-Up-Block
QVVTU16V211S
Double V-Lock Take-Up Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22214 N/A 22214 N/A 22214 N/A 22214 N/A 22216
Shaft Size N/A 60 mm N/A 2 7/16 in N/A 2 1/2 in N/A 65 mm N/A 2 11/16 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVVTU14V060SB QVVTU14V060SC QVVTU14V060SEB QVVTU14V060SEC QVVTU14V060SEM QVVTU14V060SEN QVVTU14V060SEO QVVTU14V060SET QVVTU14V060SM QVVTU14V060SN QVVTU14V060SO QVVTU14V060ST N/A QVVTU14V207SB QVVTU14V207SC QVVTU14V207SEB QVVTU14V207SEC QVVTU14V207SEM QVVTU14V207SEN QVVTU14V207SEO QVVTU14V207SET QVVTU14V207SM QVVTU14V207SN QVVTU14V207SO QVVTU14V207ST N/A QVVTU14V208SB QVVTU14V208SC QVVTU14V208SEB QVVTU14V208SEC QVVTU14V208SEM QVVTU14V208SEN QVVTU14V208SEO QVVTU14V208SET QVVTU14V208SM QVVTU14V208SN QVVTU14V208SO QVVTU14V208ST N/A QVVTU14V065SB QVVTU14V065SC QVVTU14V065SEB QVVTU14V065SEC QVVTU14V065SEM QVVTU14V065SEN QVVTU14V065SEO QVVTU14V065SET QVVTU14V065SM QVVTU14V065SN QVVTU14V065SO QVVTU14V065ST N/A QVVTU16V211SB QVVTU16V211SC QVVTU16V211SEB QVVTU16V211SEC QVVTU16V211SEM QVVTU16V211SEN QVVTU16V211SEO QVVTU16V211SET QVVTU16V211SM QVVTU16V211SN QVVTU16V211SO QVVTU16V211ST
Dimension A1 N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 3 in76.2 mm
Dimension C N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 1 in25.4 mm
Dimension D N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 6.75 in171.5 mm
Dimension E N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.94 in150.9 mm
Dimension F N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.56 in39.6 mm
Dimension G N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.56 in39.6 mm
Dimension J N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 4.25 in108 mm
Dimension L N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 8.65 in219.7 mm
Dimension N N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.55 in90.2 mm
Dimension P N/A 4.75 in120.7 mm
Dimension RVV N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.64 in16.3 mm
Dimension S N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.81 in46 mm
Dimension TVV N/A 4.09 in103.9 mm N/A 4.09 in103.9 mm N/A 4.09 in103.9 mm N/A 4.09 in103.9 mm N/A 4.18 in106.2 mm
C0 - Static Load N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 62500 lbf278000 N
C - Dynamic Load (Basic) N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 57200 lbf254000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Take-Up
Weight N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 35 lb15.9 Kg
UPC Code N/A 0883450375962 0883450375979 0883450375986 0883450375993 0883450376006 0883450376013 0883450376020 0883450376037 0883450376044 0883450376051 0883450376068 0883450376075 N/A 0883450376204 0883450376211 0883450376228 0883450376235 0883450376242 0883450376259 0883450376266 0883450376273 0883450376280 0883450376297 0883450376303 0883450376310 N/A 0883450376327 0883450376334 0883450376341 0883450376358 0883450376365 0883450376372 0883450376389 0883450376396 0883450376402 0883450376419 0883450376426 0883450376433 N/A 0883450376082 0883450376099 0883450376105 0883450376112 0883450376129 0883450376136 0883450376143 0883450376150 0883450376167 0883450376174 0883450376181 0883450376198 N/A 0883450376686 0883450376693 0883450376709 0883450376716 0883450376723 0883450376730 0883450376747 0883450376754 0883450376761 0883450376778 0883450376785 0883450376792
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.22
Y1 - Geometry Factor N/A 2.90 N/A 2.90 N/A 2.90 N/A 2.90 N/A 3.14
Y2 - Geometry Factor N/A 4.32 N/A 4.32 N/A 4.32 N/A 4.32 N/A 4.67
Oil Lubrication - M/N Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm
Oil Lubrication - T Seal N/A 3050 rpm N/A 3050 rpm N/A 3050 rpm N/A 3050 rpm N/A 2650 rpm
Oil Lubrication - B/C/O Seal N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1200 rpm
Grease Lubrication - M/N Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm
Grease Lubrication - T Seal N/A 2600 rpm N/A 2600 rpm N/A 2600 rpm N/A 2600 rpm N/A 2200 rpm
Grease Lubrication - B/C/O Seal N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1150 rpm
Float N/A 0.08 in2.11 mm
Shaft Tolerance N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.002 in0.051 mm
Eng Internal Radial Clearance - Min N/A 0.0037
Eng Internal Radial Clearance - Max N/A 0.0047
Pre Install Clearance Min N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.0037 in0.095 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0047 in0.12 mm