Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
QVVP11V115S
Double V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
QVVPL11V115S
Double V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
QVVPN11V115S
Double V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
QVVSN11V115S
Double V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-Double-V-Lock-Two-Bolt-Pillow-Block
QVVP11V050S
Double V-Lock Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A QVVP11V115SB QVVP11V115SC QVVP11V115SEB QVVP11V115SEC QVVP11V115SEM QVVP11V115SEN QVVP11V115SEO QVVP11V115SET QVVP11V115SM QVVP11V115SN QVVP11V115SO QVVP11V115ST N/A QVVPL11V115SB QVVPL11V115SC QVVPL11V115SEB QVVPL11V115SEC QVVPL11V115SEM QVVPL11V115SEN QVVPL11V115SEO QVVPL11V115SET QVVPL11V115SM QVVPL11V115SMNG QVVPL11V115SN QVVPL11V115SO QVVPL11V115ST N/A QVVPN11V115SB QVVPN11V115SC QVVPN11V115SEB QVVPN11V115SEC QVVPN11V115SEM QVVPN11V115SEN QVVPN11V115SEO QVVPN11V115SET QVVPN11V115SETHT QVVPN11V115SM QVVPN11V115SN QVVPN11V115SO QVVPN11V115ST QVVPN11V115STHT N/A QVVSN11V115SB QVVSN11V115SC QVVSN11V115SEB QVVSN11V115SEC QVVSN11V115SEM QVVSN11V115SEN QVVSN11V115SEO QVVSN11V115SET QVVSN11V115SM QVVSN11V115SN QVVSN11V115SO QVVSN11V115ST N/A QVVP11V050SB QVVP11V050SC QVVP11V050SEB QVVP11V050SEC QVVP11V050SEM QVVP11V050SEN QVVP11V050SEO QVVP11V050SET QVVP11V050SM QVVP11V050SN QVVP11V050SO QVVP11V050ST QVVP11V050STHT QVVP11V050STNG
Dimension A N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.75 in69.9 mm N/A 2.76 in70 mm N/A 2.25 in57.2 mm
Dimension B N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 5.33 in135.4 mm N/A 5.35 in136 mm N/A 4.81 in122.2 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in76 mm N/A 2.99 in75.9 mm
Dimension D Min N/A 6 in152.4 mm N/A 5.93 in150.6 mm N/A 6.5 in165.1 mm N/A 7.2 in183 mm N/A 6 in152.4 mm
Dimension D Max N/A 7.13 in181.1 mm N/A 6.36 in161.5 mm N/A 8.7 in221 mm N/A 8.5 in216 mm N/A 7.13 in181.1 mm
Dimension F N/A 8.88 in225.6 mm N/A 8.38 in212.9 mm N/A 9.88 in251 mm N/A 10 in254 mm N/A 8.88 in225.6 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.38 in60.5 mm N/A 2.68 in68 mm N/A 2.44 in62 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25 mm N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension SVV N/A 4.02 in102.1 mm N/A 4.02 in102.1 mm N/A 4.02 in102.1 mm N/A 4.02 in102 mm N/A 4.02 in102.1 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Double V-Lock
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6.4 Kg N/A 14 lb6.4 Kg N/A 17 lb7.7 Kg N/A 29 lb13.2 Kg N/A 14 lb6.4 Kg
UPC Code N/A 0883450032438 0883450032544 0883450094948 0883450095419 0883450106832 0883450106962 0883450113489 0883450113762 0883450126465 0883450126892 0883450137591 0883450137683 N/A 0883450096744 0883450097215 0883450107365 0883450107495 0883450114226 0883450114363 0883450128261 0883450128698 0883450137959 0883450138048 0883450357470 0883450357586 0883450459136 N/A 0883450181709 0883450356138 0883450356145 0883450356152 0883450356169 0883450356176 0883450356183 0883450356190 0883450356206 0883450356213 0883450356220 0883450356237 0883450461573 0883450461641 N/A 0883450087643 0883450098915 0883450099547 0883450108003 0883450108201 0883450114868 0883450114998 0883450130370 0883450130509 0883450138420 0883450138734 0883450358064 N/A 0883450032452 0883450032568 0883450095044 0883450095518 0883450106863 0883450107006 0883450113540 0883450113823 0883450126564 0883450126991 0883450137614 0883450137706 0883450952736 0883450959360
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.0030 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm