| Items |
QVVP11V115S Double V-Lock Two-Bolt Pillow Block |
QVVPL11V115S Double V-Lock Two-Bolt Pillow Block |
QVVPN11V115S Double V-Lock Two-Bolt Pillow Block |
QVVSN11V115S Double V-Lock Two-Bolt Pillow Block |
QVVPKT11V115S Double V-Lock Two-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | |||||||||
| Shaft Size | N/A 1 15/16 in | |||||||||
| Shaft Size Type | N/A Imperial | |||||||||
| Full Timken Part Number | N/A QVVP11V115SB QVVP11V115SC QVVP11V115SEB QVVP11V115SEC QVVP11V115SEM QVVP11V115SEN QVVP11V115SEO QVVP11V115SET QVVP11V115SM QVVP11V115SN QVVP11V115SO QVVP11V115ST | N/A QVVPL11V115SB QVVPL11V115SC QVVPL11V115SEB QVVPL11V115SEC QVVPL11V115SEM QVVPL11V115SEN QVVPL11V115SEO QVVPL11V115SET QVVPL11V115SM QVVPL11V115SMNG QVVPL11V115SN QVVPL11V115SO QVVPL11V115ST | N/A QVVPN11V115SB QVVPN11V115SC QVVPN11V115SEB QVVPN11V115SEC QVVPN11V115SEM QVVPN11V115SEN QVVPN11V115SEO QVVPN11V115SET QVVPN11V115SETHT QVVPN11V115SM QVVPN11V115SN QVVPN11V115SO QVVPN11V115ST QVVPN11V115STHT | N/A QVVSN11V115SB QVVSN11V115SC QVVSN11V115SEB QVVSN11V115SEC QVVSN11V115SEM QVVSN11V115SEN QVVSN11V115SEO QVVSN11V115SET QVVSN11V115SM QVVSN11V115SN QVVSN11V115SO QVVSN11V115ST | N/A | |||||
| Dimension A | N/A 2.25 in57.2 mm | N/A 2.25 in57.2 mm | N/A 2.75 in69.9 mm | N/A 2.76 in70 mm | N/A 2.75 in69.9 mm | |||||
| Dimension B | N/A 4.81 in122.2 mm | N/A 4.81 in122.2 mm | N/A 5.33 in135.4 mm | N/A 5.35 in136 mm | N/A 5.25 in133.4 mm | |||||
| Dimension C | N/A 2.99 in75.9 mm | N/A 2.99 in75.9 mm | N/A 2.99 in75.9 mm | N/A 2.99 in76 mm | N/A 2.99 in75.9 mm | |||||
| Dimension D Min | N/A 6 in152.4 mm | N/A 5.93 in150.6 mm | N/A 6.5 in165.1 mm | N/A 7.2 in183 mm | N/A 6.94 in176.3 mm | |||||
| Dimension D Max | N/A 7.13 in181.1 mm | N/A 6.36 in161.5 mm | N/A 8.7 in221 mm | N/A 8.5 in216 mm | N/A 8.06 in204.7 mm | |||||
| Dimension F | N/A 8.88 in225.6 mm | N/A 8.38 in212.9 mm | N/A 9.88 in251 mm | N/A 10 in254 mm | N/A 10.25 in260.4 mm | |||||
| Dimension G | N/A 2.44 in62 mm | N/A 2.44 in62 mm | N/A 2.38 in60.5 mm | N/A 2.68 in68 mm | N/A 2.43 in61.8 mm | |||||
| Dimension H | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 1 in25 mm | N/A 1.63 in41.4 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension SVV | N/A 4.02 in102.1 mm | N/A 4.02 in102.1 mm | N/A 4.02 in102.1 mm | N/A 4.02 in102 mm | N/A 4.02 in102.1 mm | |||||
| Static Load Rating | N/A 31900 lbf142000 N | |||||||||
| Dynamic Load Rating | N/A 31400 lbf140000 N | |||||||||
| Locking Style | N/A Double V-Lock | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 14 lb6.4 Kg | N/A 14 lb6.4 Kg | N/A 17 lb7.7 Kg | N/A 29 lb13.2 Kg | N/A 8.63 lb3.92 Kg | |||||
| UPC Code | N/A 0883450032438 0883450032544 0883450094948 0883450095419 0883450106832 0883450106962 0883450113489 0883450113762 0883450126465 0883450126892 0883450137591 0883450137683 | N/A 0883450096744 0883450097215 0883450107365 0883450107495 0883450114226 0883450114363 0883450128261 0883450128698 0883450137959 0883450138048 0883450357470 0883450357586 0883450459136 | N/A 0883450181709 0883450356138 0883450356145 0883450356152 0883450356169 0883450356176 0883450356183 0883450356190 0883450356206 0883450356213 0883450356220 0883450356237 0883450461573 0883450461641 | N/A 0883450087643 0883450098915 0883450099547 0883450108003 0883450108201 0883450114868 0883450114998 0883450130370 0883450130509 0883450138420 0883450138734 0883450358064 | N/A | |||||
| e - Geometry Factor | N/A 0.23 | |||||||||
| Y1 - Geometry Factor | N/A 2.95 | |||||||||
| Y2 - Geometry Factor | N/A 4.40 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3800 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0037 | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||